
Pieno 16A International Socket with 2.1A USB, Lavender Silver
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pieno 16A International Socket with 2.1A USB, Lavender Silver
Incl. Tax
Incl. Tax
Description
Pieno 16A International Socket with 2.1A USB, Lavender Silver
Product Details
Weight (in Kg) | 0.135 |
---|---|
Device Mounting | flush 29.75 mm |
Net weight | 0.13 kg |
Product Or Component Type | USB charger + socket-outlet |
Fixing Center | 60.3 mm |
Shape Of Screw Head | panhead |
[ue] Rated Operational Voltage | 100/240 V AC 50/60 Hz |
Embedding Depth | 29.75 mm |
Colour Tint | lavender silver |
Surface Finish | glossy |
Type of Packing | bag |
Input power | 13.5 W |
Number Of Power Socket Outlets | 1 x 2P + E with shutter, UK BS 1363 plug 1 x 2P + E with shutter, China 1 x 2P with shutters, Schuko 1 x 2P with shutters, universal |
Screwdriver Shape | Phillips combined |
Socket Additional Information | shuttered |
Surface Treatment | untreated |
Material | polycarbonate: grid plate polycarbonate: surround polycarbonate: base cover nylon + GF: shutter brass: contact plate steel coated with zinc chromate: spring nickel steel: terminal screw |
Integrated Connection Type | 2 USB type A 5 V DC, maximum load current: 2.1 A |
Ambient air temperature for operation | 0-40 °C |
Clamping Connection Capacity | 2 x 4 mm² for solid or flexible cable(s) |
Range | Pieno |
Depth | 38.55 mm |
Device Presentation | mechanism |
Fixing Mode | by screws M4 x 25 mm |
Height | 86 mm |
Range of Product | power supply: 13 A 250 V, AC, 50/60 Hz 10 A 16 A |
Standards | IEC 60950-1 IEC 62368-1 IEC 61558-2-16 |
width | 86 mm |
Wire stripping length | 10-12 mm |
IP degree of protection | IP20 |
Relative humidity | 0-95 % |
Mounting support | mounting box |
Operating altitude | <= 2000 m |
Ambient air temperature for storage | -5-60 °C |
Power Consumption In W | 0.075 W |
Electrical Connection | 3 screw terminal 2 x AWG 6 |
Protection Type | USB port: over temperature protection with PWM IC circuit (battery charging) over voltage protection against surges overcurrent protection |
Brand | Schneider Electric |