
calcActive())">
Pieno - 16A 250V 1 gang 1 way switch with neon - lavender silver
E8231L1N_LS_G3
Rp 147.408
Rp 106.257
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231L1N_LS_G3
Pieno - 16A 250V 1 gang 1 way switch with neon - lavender silver
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pieno - 16A 250V 1 gang 1 way switch with neon - lavender silver
Rp 147.408
Rp 106.257
Product Details
Product ID | E8231L1N_LS_G3 |
---|---|
Brand | Schneider Electric |
Height | 3.6 |
Length | 8.7 |
Width | 8.7 |
Product Hover Image | /o/d/odae8231l1n_ls_1500x1500.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account