
calcActive())">
Pieno - 16A 250V 1 gang schuko socket - lavendar silver
E82426_16S_LS_G3
Rp 135.309
Rp 94.694
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E82426_16S_LS_G3
Pieno - 16A 250V 1 gang schuko socket - lavendar silver
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pieno - 16A 250V 1 gang schuko socket - lavendar silver
Rp 135.309
Rp 94.694
Description
Pieno - 16A 250V 1 gang schuko socket - lavendar silver
Product Details
Product Or Component Type | power socket-outlet |
---|---|
Cover Frame Colour Tint | lavender silver |
Number Of Gangs | 1 gang |
Outlet Poles Configuration | 2P + E Schuko |
Wiring Device Mounting | surface flush |
Material | polycarbonate: surround polycarbonate: grid plate |
Ambient air temperature for operation | -5-40 °C |
Load Type | resistive |
Clamping Connection Capacity | 2 x 4 mm² for stranded cable(s) 3 x 2.5 mm² for solid cable(s) |
Range | Pieno |
Depth | 39 mm |
Height | 87 mm |
Range of Product | 16 A at 250 V AC 50 Hz |
Standards | IEC 60884-1 |
width | 87 mm |
Device Application | power supply |
Relative humidity | 0-95 % |
Brand | Schneider Electric |
Height | 3.9 |
Length | 8.7 |
Width | 8.7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account