Schneider Electric Pieno - 13A 250V 1 gang switched socket with neon
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Pieno - 13A 250V 1 gang switched socket with neon
Incl. Tax
Incl. Tax
Description
Pieno - 13A 250V 1 gang switched socket with neon, white
Product Details
Weight (in Kg) | 0.105 |
---|---|
Product Or Component Type | power socket-outlet |
Cover Frame Colour Tint | white |
Number Of Gangs | 1 gang |
Wiring Device Mounting | flush surface |
Material | polycarbonate: surround polycarbonate: grid plate |
Ambient air temperature for operation | -5-40 °C |
Load Type | resistive |
Clamping Connection Capacity | 2 x 4 mm² for stranded cable(s) 3 x 2.5 mm² for solid cable(s) |
Range | Pieno |
Depth | 26.6 mm |
Height | 87 mm |
Range of Product | 13 A at 250 V AC 50...60 Hz |
Standards | BS 1363-2 MS 589-2 SS 145-2 |
width | 87 mm |
Device Application | power supply |
Relative humidity | 0-95 % |
Brand | Schneider Electric |