Schneider Electric Pieno - 115V/240V universal shaver unit
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Pieno - 115V/240V universal shaver unit
Incl. Tax
Incl. Tax
Description
Pieno - 115V/240V universal shaver unit, horizontal, white
Product Details
Output Voltage | 115 V AC 50 Hz |
---|---|
Product Or Component Type | universal shaver |
Input Voltage | 240 V AC 50 Hz |
Cover Frame Colour Tint | white |
Installation Direction | horizontal |
Transformer Rated Power In VA | 20 VA |
Material | polycarbonate: surround polycarbonate: grid plate |
Ambient air temperature for operation | -5-40 °C |
Load Type | non-polarised polarised |
Range | Pieno |
Depth | 49.7 mm |
Height | 147 mm |
Standards | IEC 61558-2-5 |
width | 87 mm |
Device Application | power supply |
Relative humidity | 0-95 % |
Brand | Schneider Electric |