
Pieno - 10AX 250V 4 gang 2 way switch with fluorescent locator
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pieno - 10AX 250V 4 gang 2 way switch with fluorescent locator
Incl. Tax
Incl. Tax
Description
Pieno - 10AX 250V 4 gang 2 way switch with fluorescent locator, white
Product Details
Device Mounting | surface flush |
---|---|
Product Or Component Type | switch |
Embedding Depth | 23 mm |
Cover Frame Colour Tint | white |
Number Of Gangs | 4 gangs |
Switch Application | switch |
Switch Function | 2-way |
Wiring Device Mounting | flush surface |
Material | polycarbonate: surround polycarbonate: grid plate |
Ambient air temperature for operation | -5-40 °C |
Load Type | resistive fluorescent |
Clamping Connection Capacity | 2 x 1.5 mm² for stranded cable(s) 2 x 2.5 mm² for solid cable(s) |
Range | Pieno |
Connections - Terminals | pillar terminals |
Depth | 23 mm |
Height | 87 mm |
Range of Product | 10 AX at 250 V AC 50 Hz |
Standards | GB 16915.1 MS IEC 60669-1 BS EN 60669-1 IEC 60669-1 SS 227-1 |
width | 87 mm |
Device Application | control |
Relative humidity | 0-95 % |
Local Signalling | fluorescent (white) |
Brand | Schneider Electric |