
calcActive())">
Pieno - 10AX 250V 4 gang 1 way switch with fluorescent locator
E8234L1F_LS_G3
Rp 254.778
Rp 169.813
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8234L1F_LS_G3
Pieno - 10AX 250V 4 gang 1 way switch with fluorescent locator
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pieno - 10AX 250V 4 gang 1 way switch with fluorescent locator
Rp 254.778
Rp 169.813
Description
Pieno - 10AX 250V 4 gang 1 way switch with fluorescent locator, lavendar silver
Product Details
Device Mounting | surface flush |
---|---|
Product Or Component Type | switch |
Embedding Depth | 23 mm |
Cover Frame Colour Tint | lavender silver |
Number Of Gangs | 4 gangs |
Switch Application | switch |
Switch Function | 1-way |
Wiring Device Mounting | flush surface |
Material | polycarbonate: surround polycarbonate: grid plate |
Ambient air temperature for operation | -5-40 °C |
Load Type | resistive fluorescent |
Clamping Connection Capacity | 2 x 1.5 mm² for stranded cable(s) 2 x 2.5 mm² for solid cable(s) |
Range | Pieno |
Connections - Terminals | pillar terminals |
Depth | 23 mm |
Height | 87 mm |
Range of Product | 10 AX at 250 V AC 50 Hz |
Standards | GB 16915.1 IEC 60669-1 MS IEC 60669-1 SS 227-1 BS EN 60669-1 |
width | 87 mm |
Device Application | control |
Relative humidity | 0-95 % |
Local Signalling | fluorescent (white) |
Brand | Schneider Electric |
Height | 3.6 |
Length | 8.7 |
Width | 8.7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account