Philips TForce Essential LED 35W E27 6500K
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Philips TForce Essential LED 35W E27 6500K
Incl. Tax
Incl. Tax
Description
Product Details
Package Quantity | 1 |
---|---|
Shape | T70 |
Fitting | E27 (Standard Thread) |
Condition | New |
Showcase | Philips Ledbulb My Care |
Wattage | 35W |
Brand | Philips |
Min Order | 1 Piece |
Product Weight | 0.5 |
Input | 220-240 V |
Length | 7 cm |