Philips TForce Essential LED 20W E27 6500K
SKU :
929003631808
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 70.000
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Philips Ledbulb My Care
Philips TForce Essential LED 20W E27 6500K
Rp 70.000
- Description
- Specifications
- Reviews
Description
Overview
| Package Quantity | 1 |
|---|---|
| Shape | T70 |
| Fitting | E27 (Standard Thread) |
| Condition | New |
| Showcase | Philips Ledbulb My Care |
| Wattage | 20W |
| Brand | Philips |
| Min Order | 1 Piece |
| Product Weight | 0.4 |
| Input | 220-240 V |
| Length | 7 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Package Quantity | 1 |
|---|---|
| Shape | T70 |
| Fitting | E27 (Standard Thread) |
| Condition | New |
| Showcase | Philips Ledbulb My Care |
| Wattage | 20W |
| Brand | Philips |
| Min Order | 1 Piece |
| Product Weight | 0.4 |
| Input | 220-240 V |
| Length | 7 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account