
phase barriers - 3 poles - for EZC250/EZCV250 - set of 2
Description
These accessories are phase barriers for EasyPact EZC 250 devices. These phase barriers are accessories used to reinforce insulation at the power connection points. Interphase barriers are clipped easily between front or rear connection terminals. The depth is 60mm. It is a set of 2 parts.
Product Details
Weight (in Kg) | 0.024 |
---|---|
Product or Component Type | phase barrier |
Quantity Per Set | set of 2 |
Length | 11 |
Poles description | 3P |
Range of Product | EZC250 EZCV250 |
Range | EasyPact |
Range Compatibility | EasyPact EZC |
Accessory / separate part type | insulation accessories |
Brand | Schneider Electric |