
PASSEREL. PROFIBUS/MODBUS
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PASSEREL. PROFIBUS/MODBUS
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.24 kg |
---|---|
[us] Rated Supply Voltage | 24 V DC |
Product or Component Type | communication gateway |
Range of Product | TeSys Ultra |
Product Compatibility | ATS48 |
Local Signalling | LED front panel |
Bus Type | Modbus,Profibus DP |
Device short name | LA9 |
Compatibility code | LA9 |
Range | TeSys |
Brand | Schneider Electric |