
calcActive())">
Package VarPlus Can HDuty Capacitor - 40/48 kvar - 525 V - 50/60Hz & PowerLogic PFC - Detuned Reactor, 100kvar 190Hz (3.8) 7% 50Hz 400V
CAPCDRX00
Rp 58.427.681
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CAPCDRX00
Package VarPlus Can HDuty Capacitor - 40/48 kvar - 525 V - 50/60Hz & PowerLogic PFC - Detuned Reactor, 100kvar 190Hz (3.8) 7% 50Hz 400V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Package VarPlus Can HDuty Capacitor - 40/48 kvar - 525 V - 50/60Hz & PowerLogic PFC - Detuned Reactor, 100kvar 190Hz (3.8) 7% 50Hz 400V
Rp 58.427.681
Description
CAPCDRX00 package is a comprehensive power factor correction solution. It includes four PowerLogic PFC Capacitor BLRCH400A480B52 units and one Detuned Reactor LVR07X00A40T unit, suitable for 100 kVAR @400V AC networks. With its advanced protection against harmonic amplification, CAPCDRX00 ensures optimal product performance and electrical panel safety, providing a straightforward yet complete selection of power factor correction solutions.
Product Details
Range of Product | PowerLogic |
---|---|
Connections - Terminals | Stud terminals |
Height | Capacitor: 321 mm & Detuned Reactor: 321 mm |
Reactive Power Rating | 100 kvar for 400 V AC 50 Hz |
Brand | Schneider Electric |
Height | 28 |
Length | 18 |
Width | 18 |
Product Hover Image | /s/c/screenshot_2023-03-30_132009.jpg |
Net weight | Capacitor: 5.3 kg Detuned Reactor: 4.1 kg |
Series Name | PowerLogic |
Diameter | Capacitor: 136 mm Detuned Reactor: 116 mm |
Dielectric Material | Metallized polypropylene film with Zn/Al alloy, special resistivity & profile, special edge (wave cut) |
Network frequency | 50/60 Hz |
Network Harmonic Content | <= 20% |
Maximum Permissible Voltage | 1.1 x Un (8 hours over 24 hours) |
Network Rated Voltage | 400 V AC 50 Hz |
Tuning Order | 3.8 - 190 Hz - 7 % - 50 Hz |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account