
calcActive())">
Package VarPlus Can HDuty Capacitor - 20/24 kvar - 525 V - 50/60Hz & Anti Harmonic detuned reactor 12.5kvar 190Hz (3.8) 7% 50Hz 400V
CAPCDR125
Rp 18.381.600
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CAPCDR125
Package VarPlus Can HDuty Capacitor - 20/24 kvar - 525 V - 50/60Hz & Anti Harmonic detuned reactor 12.5kvar 190Hz (3.8) 7% 50Hz 400V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Package VarPlus Can HDuty Capacitor - 20/24 kvar - 525 V - 50/60Hz & Anti Harmonic detuned reactor 12.5kvar 190Hz (3.8) 7% 50Hz 400V
Rp 18.381.600
Description
CAPCDR125 package is combination of 1-unit PowerLogic PFC Capacitor BLRCH200A240B52 with 1-unit Detuned Reactor LVR07125A40T for 12.5 kVAR @400V AC network. CAPCDR125 provides complete yet simple selection of power factor correction solution along with its protection on harmonic amplification in the system to ensure greatest product performance and safety of your electrical panel.
Product Details
Range of Product | PowerLogic |
---|---|
Connections - Terminals | ClampTite terminal |
Height | Capacitor: 242 mm & Detuned Reactor: 220 mm |
Reactive Power Rating | 12.5 kvar for 400 V AC 50 Hz |
Range | PowerLogic |
Device short name | DR |
Product Hover Image | /s/c/screenshot_2023-06-27_092751.jpg |
Product or Component Type | heavy duty capacitor, detuned reactor |
Net weight | Capacitor: 2.5 kg Detuned Reactor: 10 kg |
Series Name | HDuty |
Diameter | Capacitor: 116 mm |
Dielectric Material | Metallized polypropylene film with Zn/Al alloy, special resistivity & profile, special edge (wave cut) |
Network frequency | 50/60 Hz (Capacitor) & 50 Hz (Detuned Reactor) |
Network Harmonic Content | <= 20% |
Maximum Permissible Voltage | 1.1 x Un (8 hours over 24 hours) |
Rated Voltage | 525 V AC 50/60 Hz |
Network Rated Voltage | 400 V AC 50 Hz |
Tuning Order | 3.8 - 190 Hz - 7 % - 50 Hz |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review