
calcActive())">
Package heavy duty PowerLogic PFC Capacitor, 40/48 kvar - 525 V - 50/60Hz & Anti Harmonic detuned reactor 25kvar 190Hz (3.8) 7% 50Hz 400V
CAPCDR250
Rp 23.932.377
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CAPCDR250
Package heavy duty PowerLogic PFC Capacitor, 40/48 kvar - 525 V - 50/60Hz & Anti Harmonic detuned reactor 25kvar 190Hz (3.8) 7% 50Hz 400V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Package heavy duty PowerLogic PFC Capacitor, 40/48 kvar - 525 V - 50/60Hz & Anti Harmonic detuned reactor 25kvar 190Hz (3.8) 7% 50Hz 400V
Rp 23.932.377
Description
CAPCDR250 package is combination of 1-unit PowerLogic PFC Capacitor BLRCH400A480B52 with 1-unit Detuned Reactor LVR07250A40T for 25 kVAR @400V AC network. CAPCDR250 provides complete yet simple selection of power factor correction solution along with its protection on harmonic amplification in the system to ensure greatest product performance and safety of your electrical panel.
Product Details
Range of Product | PowerLogic |
---|---|
Connections - Terminals | Stud terminals |
Height | Capacitor: 321 mm & Detuned Reactor: 220 mm |
Reactive Power Rating | 25 kvar for 400 V AC 50 Hz |
Range | PowerLogic |
Device short name | DR |
Height | 28 |
Length | 18 |
Width | 18 |
Product Hover Image | /s/c/screenshot_2023-06-27_134433.jpg |
Product or Component Type | heavy duty capacitor, detuned reactor |
Net weight | Capacitor: 4.1 kg Detuned Reactor: 15 kg |
Series Name | HDuty |
Diameter | Capacitor: 116 mm |
Dielectric Material | Metallized polypropylene film with Zn/Al alloy, special resistivity & profile, special edge (wave cut) |
Network frequency | 50/60 Hz (Capacitor) & 50 Hz (Detuned Reactor) |
Network Harmonic Content | <= 20% |
Maximum Permissible Voltage | 1.1 x Un (8 hours over 24 hours) |
Rated Voltage | 525 V AC 50/60 Hz |
Network Rated Voltage | 400 V AC 50 Hz |
Tuning Order | 3.8 - 190 Hz - 7 % - 50 Hz |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account