
OsiSense XX ultrasonic sensor cylindrical M18 - Sn 0.15 m - 2NO - M12 connector
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This cylindrical (diffuse system) ultrasonic sensor has a ULTEM case. It has a supply voltage of 12V to 24V DC. This general purpose cylindrical ultrasonic sensor, is mountable directly on a surface or bracket, thanks to its outer thread and twin nuts. ULTEM® high strength case makes it ideal for high temperature environments. IP67 protection makes this product ready for the harshest environments. It can operate in hot environments up to +50°C. It has a standard M12 connector, compatible with all existing market sensor cabling. It is IEC 60947-5-2 compliant.
Product Details
Weight (in Kg) | 0.053 |
---|---|
Net weight | 0.033 kg |
[us] Rated Supply Voltage | 12...24 V DC with reverse polarity protection |
Enclosure Material | ULTEM |
Ambient air temperature for operation | 0-50 °C |
Material | plastic |
Maximum Delay Response | 3 ms |
Supply Voltage Limits | 10-28 V DC |
Series Name | general purpose |
Transmission Frequency | 500 kHz |
Sensor Type | ultrasonic sensor |
Thread Type | M18 x 1 |
[sn] Nominal Sensing Distance | 0.15-0.15 m fixed |
Discrete Output Function | 2 NO |
Front Material | silicone |
Maximum Delay First Up | 350 ms |
Maximum Delay Recovery | 3 ms |
Sensor Design | cylindrical M18 |
Sensor Name | XX5 |
Threaded Length | 51 mm |
Type of Output Signal | discrete |
Wiring Technique | 4-wire |
Detection System | diffuse |
[sa] Assured Operating Distance | 0.025-0.152 m |
[sd] Sensing Range | 0.025-0.152 m |
Beam Angle | 8 ° |
Blind Zone | 0-19 mm |
Deviation Angle from 90° of Object to Be Detected | -10-10 ° |
Maximum Differential Travel | 0.35 mm |
Minimum Size of Detected Object | cylinder diameter 1.6 mm |
Depth | 65 mm |
Height | 18 mm |
IP degree of protection | IP67 conforming to IEC 60529 |
Marking | CE |
Range of Product | Telemecanique Ultrasonic sensors XX |
Standards | IEC 60947-5-2 |
width | 18 mm |
Ambient air temperature for storage | -40-80 °C |
Current Consumption | 60 mA |
Discrete Output Type | PNP and NPN |
Electrical Connection | male connector M12 4 pins |
Maximum Switching Current | 100 mA with overload and short-circuit protection |
Maximum Voltage Drop | 1 V |
Repeat Accuracy | 0.007 |
Resistance To Electromagnetic Fields | 10 V/m level 3 conforming to IEC 61000-4-3 |
Resistance to Electrostatic Discharge | 8 kV level 4 conforming to IEC 61000-4-2 |
Resistance To Fast Transients | 1 kV level 3 conforming to IEC 61000-4-4 |
Shock Resistance | 30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27 |
Switching Frequency | <= 80 Hz |
Vibration Resistance | +/-1 mm conforming to IEC 60068-2-6 (f = 10-55 Hz) |
Brand | Schneider Electric |
Height | 4 |
Length | 8.6 |
Width | 8.5 |