calcPageSize())"
/>
OsiSense XX ultrasonic sensor cylindrical M12 - Sn 0.05 m - 2NO - M8 connector
Incl. Tax
All Sellers
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This cylindrical (diffuse system) ultrasonic sensor has a ULTEM case. It has a supply voltage of 12V to 24V DC. This general purpose cylindrical ultrasonic sensor, is mountable directly on a surface or bracket, thanks to its outer thread and twin nuts. ULTEM® high strength case makes it ideal for high temperature environments. 2 LED display allows to identify status of the sensor, to facilitate setup and troubleshooting. IP67 protection makes this product ready for the harshest environments. It can operate in very cold (-20°C) and hot environments (+65°C). It is IEC 60947-5-2 compliant.
Product Details
| Weight (in Kg) | 0.028 |
|---|---|
| Net weight | 0.011 kg |
| [us] Rated Supply Voltage | 12...24 V DC with reverse polarity protection |
| Enclosure Material | ULTEM |
| Ambient air temperature for operation | -20-65 °C |
| Material | plastic |
| Maximum Delay Response | 2 ms |
| Supply Voltage Limits | 10-28 V DC |
| Series Name | general purpose |
| Transmission Frequency | 500 kHz |
| Sensor Type | ultrasonic sensor |
| Thread Type | M12 x 1 |
| [sn] Nominal Sensing Distance | 0.05-0.05 m fixed |
| Discrete Output Function | 2 NO |
| Front Material | epoxy |
| Maximum Delay First Up | 20 ms |
| Maximum Delay Recovery | 2 ms |
| Sensor Design | cylindrical M12 |
| Sensor Name | XX5 |
| Threaded Length | 38 mm |
| Type of Output Signal | discrete |
| Wiring Technique | 4-wire |
| Detection System | diffuse |
| [sa] Assured Operating Distance | 0.0064-0.051 m |
| [sd] Sensing Range | 0.0064-0.051 m |
| Beam Angle | 11 ° |
| Blind Zone | 0-6.4 mm |
| Deviation Angle from 90° of Object to Be Detected | -10-10 ° |
| Maximum Differential Travel | 0.7 mm |
| Minimum Size of Detected Object | cylinder diameter 2.5 mm flat bar 1 mm wide |
| Status LED | supply on: 1 LED (green) output state: 1 LED (yellow) |
| Depth | 50 mm |
| Height | 12 mm |
| IP degree of protection | IP67 conforming to IEC 60529 |
| Marking | CE |
| Range of Product | Telemecanique Ultrasonic sensors XX |
| Standards | IEC 60947-5-2 |
| width | 12 mm |
| Ambient air temperature for storage | -40-80 °C |
| Current Consumption | 25 mA |
| Discrete Output Type | PNP and NPN |
| Electrical Connection | male connector M8 4 pins |
| Maximum Switching Current | 100 mA with overload and short-circuit protection |
| Maximum Voltage Drop | 1 V |
| Repeat Accuracy | 0.007 |
| Resistance To Electromagnetic Fields | 10 V/m level 3 conforming to IEC 61000-4-3 |
| Resistance to Electrostatic Discharge | 8 kV level 4 conforming to IEC 61000-4-2 |
| Resistance To Fast Transients | 1 kV level 3 conforming to IEC 61000-4-4 |
| Shock Resistance | 30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27 |
| Switching Frequency | <= 125 Hz |
| Vibration Resistance | +/-1 mm conforming to IEC 60068-2-6 (f = 10-55 Hz) |
| Brand | Schneider Electric |
| Height | 9.5 |
| Length | 6.6 |
| Width | 4 |