
calcActive())">
OsiSense XU pre-wired connectors XZ - straight female - M12 - 4 pins - cable PUR 5m
XZCP1141L5
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XZCP1141L5
OsiSense XU pre-wired connectors XZ - straight female - M12 - 4 pins - cable PUR 5m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Weight (in Kg) | 0.154 |
---|---|
Net weight | 0.19 kg |
Ambient air temperature for operation | -40-80 °C static -5-80 °C flexing |
Contact Resistance | 5000 µOhm |
Series Name | general purpose |
Cable Length | 5 m |
Cable Outer Diameter | 5.2 mm |
Cable Composition | 4 x 0.34 mm² |
Wire Insulation Material | PUR |
Cable Connector Fixing | interlocked screw-on |
Collar Material | metal |
Minimum Insulating Resistance | 1 GΩ |
Status LED | without |
Product Certifications | cULus |
IP degree of protection | IP65 IP69K IP67 |
Range of Product | Telemecanique Cabling components |
Ambient air temperature for storage | -40-80 °C |
Electrical Connection | straight female connector M12, 4 pins |
Accessory / separate part type | pre-wired connectors |
Accessory / Separate Part Category | cabling accessory |
Brand | Schneider Electric |
Height | 3 |
Length | 17 |
Width | 17 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account