
OsiSense XU pre-wired connectors XZ - elbowed female - M8 - 3 pins - cable PUR 5m
Description
This product is part of the XZ range, an offer of cordsets and connectors. This cable is made up of 3 wires and has a 3 pins M8 elbowed female connector with a metal collar. It is designed in polyurethane for severe industrial environments. Its rated operational voltage is 60V/AC or 75V/DC and its nominal current is 4A. Its contact resistance is 5000µOhm and its minimum insulating resistance is 1GΩ. It is dustproof, resistant to water jets (IP65), can be temporarily immersed in water (IP67), and withstands high pressure and steam cleaning (IP69K). This cable has a length of 5m and a diameter of 5.2mm. It is made up of 3 wires, each section of which is 0.34 mm². Its color is black and its weight is 0.12kg. It is intended for industrial environments thanks to its excellent resistance to extreme temperatures (-5°C to +90°C in operation if the cable remains static). This cable complies with cULus certification. It is compatible with a 3 pins M8 male connector. XZ range includes a wide range of cordsets, connectors, and connection boxes designed for a simple connection process and a quick reference identification.
Product Details
Weight (in Kg) | 0.126 |
---|---|
Net weight | 0.12 kg |
Ambient air temperature for operation | -40-80 °C static -5-80 °C flexing |
Contact Resistance | 5000 µOhm |
Series Name | general purpose |
Cable Length | 5 m |
Cable Outer Diameter | 5.2 mm |
Cable Composition | 3 x 0.34 mm² |
Wire Insulation Material | PUR |
Cable Connector Fixing | screw-on |
Collar Material | metal |
Minimum Insulating Resistance | 1 GΩ |
Status LED | without |
Product Certifications | cULus |
IP degree of protection | IP65 IP69K IP67 |
Range of Product | Telemecanique Cabling components |
Ambient air temperature for storage | -40-80 °C |
Electrical Connection | elbowed female connector M8, 3 pins |
Accessory / separate part type | pre-wired connectors |
Accessory / Separate Part Category | cabling accessory |
Brand | Schneider Electric |