Schneider Electric OsiSense XU pre-wired connectors XZ - elbowed female - 1/2"20 UNF - 3 pins - cable PUR 5m
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric OsiSense XU pre-wired connectors XZ - elbowed female - 1/2"20 UNF - 3 pins - cable PUR 5m
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 0.134 |
---|---|
Net weight | 0.18 kg |
Ambient air temperature for operation | -35-90 °C static -5-90 °C flexing |
Contact Resistance | 5000 µOhm |
Series Name | general purpose |
Cable Length | 5 m |
Cable Outer Diameter | 5.2 mm |
Cable Composition | 3 x 0.34 mm² |
Wire Insulation Material | PUR |
Cable Connector Fixing | screw-on |
Collar Material | metal |
Minimum Insulating Resistance | 1 GΩ |
Status LED | without |
Product Certifications | cULus |
IP degree of protection | IP67 |
Range of Product | Telemecanique Cabling components |
Ambient air temperature for storage | -35-100 °C |
Electrical Connection | elbowed female connector 1/2"20 UNF, 3 pins |
Accessory / separate part type | pre-wired connectors |
Accessory / Separate Part Category | cabling accessory |
Brand | Schneider Electric |