
calcActive())">
OsiSense XU photo-electric sensor - XUK - polarised - Sn 5m - 12..24VDC - cable 2m
XUK9APANL2
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XUK9APANL2
OsiSense XU photo-electric sensor - XUK - polarised - Sn 5m - 12..24VDC - cable 2m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Weight (in Kg) | 0.161 |
---|---|
Net weight | 0.07 kg |
[us] Rated Supply Voltage | 12...24 V DC with reverse polarity protection |
Enclosure Material | PBT |
Ambient air temperature for operation | -25-55 °C |
Material | plastic |
Maximum Delay Response | 2 ms |
Supply Voltage Limits | 10-36 V |
Series Name | general purpose single mode |
Cable Length | 2 m |
Supply Circuit Type | DC |
[sn] Nominal Sensing Distance | 6-6 m polarised reflex need reflector XUZC50 |
Discrete Output Function | 1 NO |
Maximum Delay First Up | 15 ms |
Maximum Delay Recovery | 2 ms |
Sensing Range | > 1...5 m |
Sensor Design | compact 50 x 50 |
Sensor Name | XUK |
Type of Output Signal | discrete |
Wire Insulation Material | PVC |
Wiring Technique | 3-wire |
Detection System | polarised reflex |
Electronic Sensor Type | photo-electric sensor |
Emission | red polarised reflex |
Lens Material | PMMA |
Maximum Sensing Distance | 8 m polarised reflex |
Setting-up | without sensitivity adjustment |
Status LED | 1 LED (yellow) for output state |
Product Certifications | CE UL CSA |
Depth | 50 mm |
Height | 50 mm |
IP degree of protection | IP65 double insulation conforming to IEC 60529 |
Range of Product | Telemecanique Photoelectric sensors XU |
width | 18 mm |
Ambient air temperature for storage | -40-70 °C |
Current Consumption | <= 35 mA no-load |
Discrete Output Type | PNP |
Electrical Connection | cable |
Maximum Voltage Drop | <1.5 V (closed state) |
Output Type | solid state |
Product Specific Application | - |
Shock Resistance | 30 gn (duration = 11 ms) conforming to IEC 60068-2-27 |
Switching capacity in mA | <= 100 mA (overload and short-circuit protection) |
Switching Frequency | <= 250 Hz |
Vibration Resistance | 7 gn, amplitude = +/- 1.5 mm (f = 10-55 Hz) conforming to IEC 60068-2-6 |
Brand | Schneider Electric |
Height | 4.2 |
Length | 13.2 |
width | 9.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review