Schneider Electric OsiSense XU female, M12, 4-pin, elbowed connector - cable gland Pg 7
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric OsiSense XU female, M12, 4-pin, elbowed connector - cable gland Pg 7
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 0.028 |
---|---|
Net weight | 0.02 kg |
Enclosure Material | plastic |
Ambient air temperature for operation | -40-85 °C |
Contact Resistance | 8000 µOhm |
Cable Connection | screw terminal / wire size <0.75 mm² / clamping capacity 3-6 mm |
Cable Connector Fixing | screw-on |
Cable Gland Type | Pg 7 |
Collar Material | metal |
Minimum Insulating Resistance | 1000 GΩ |
Status LED | without |
IP degree of protection | IP67 |
Range of Product | Telemecanique Cabling components |
Electrical Connection | elbowed female connector M12, 4 pins |
Accessory / separate part type | connector |
Accessory / Separate Part Category | cabling accessories |
Brand | Schneider Electric |