
calcActive())">
OsiSense XU accessory for sensor - reflector - 50 x 50 mm
XUZC50
Rp 183.200
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XUZC50
OsiSense XU accessory for sensor - reflector - 50 x 50 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
OsiSense XU accessory for sensor - reflector - 50 x 50 mm
Rp 183.200
Product Details
Weight (in Kg) | 0.02 |
---|---|
Net weight | 0.02 kg |
Sale Per Indivisible Quantity | 1 |
Shape of Reflector | square |
Accessory / Separate Part Destination | standard reflex photo-electric sensor |
Range of Product | Telemecanique Photoelectric sensors XU |
Accessory / separate part type | reflector |
Accessory / Separate Part Category | sensor accessories |
Brand | Schneider Electric |
Height | 1.4 |
Length | 7.6 |
Width | 8.8 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account