
OsiSense XU accessory for sensor - 3D fixing kit - M12 rod
Product Details
Weight (in Kg) | 0.162 |
---|---|
Net weight | 0.05 kg |
Enclosure Material | metal |
Accessory / Separate Part Destination | cylindrical M12 sensor cylindrical M18 sensor cylindrical M30 sensor |
Product Compatibility | XU cylindrical M12 XU cylindrical M30 XU cylindrical M18 |
Range of Product | Telemecanique Photoelectric sensors XU |
Accessory / separate part type | M12 rod |
Accessory / Separate Part Category | mounting and fixing accessories |
Accessory / Separate Part Designation | M12 rod |
Brand | Schneider Electric |