
Osisense XS & XT inductive sensor XSAV - M30 - Sn10mm - 120..3000c/mn - 12..48VDC - cable 2m
Product Details
Weight (in Kg) | 0.23 |
---|---|
Net weight | 0.3 kg |
Enclosure Material | nickel plated brass |
[Us] rated supply voltage | 12...48 V DC with reverse polarity protection |
Product Or Component Type | sensor |
Ambient air temperature for operation | -25-70 °C |
Length | 81 |
Supply Voltage Limits | 10-58 V DC |
Series Name | Application |
Cable Length | 2 m |
Run-Up Delay At Power-Up | 9 s standard |
Sensor Type | inductive proximity sensor |
Detection Face | frontal |
Thread Type | M30 x 1.5 |
Cable Composition | 3 x 0.34 mm² |
Material | metal |
[sn] Nominal Sensing Distance | 10 mm |
Detector Flush Mounting Acceptance | flush mountable |
Differential Travel | 3...15% of Fr |
Discrete Output Function | 1 NC |
Front Material | PPS |
Adjustable Frequency Range | 120-3000 cyc/mn |
Operating Zone | 0-8 mm |
Output Circuit Type | DC |
Sensing Range | > 8...15 mm |
Sensor Design | cylindrical M30 |
Sensor Name | XSA |
Size | 81 mm |
Threaded Length | 67 mm |
Type of Output Signal | discrete |
Wire Insulation Material | PvR |
Wiring Technique | 3-wire |
[IP] Degree of Protection | IP67 conforming to IEC 60529 |
Product Certifications | CCC CSA UL |
Status LED | output state: 1 LED (red) |
Switching capacity in mA | <= 200 mA with overload and short-circuit protection |
Switching Frequency | <= 800 Hz |
Ambient air temperature for storage | -40-85 °C |
Current Consumption | 0...15 mA no-load |
Discrete Output Type | PNP |
Marking | CE |
Range of Product | Telemecanique Inductive proximity sensors XS |
Electrical Connection | cable |
Body Type | fixed |
Maximum Voltage Drop | <1.8 V (closed) |
Device Application | rotation monitoring |
Repeat Accuracy | 3% of Sr |
30 | |
Brand | Schneider Electric |