Schneider Electric Osisense XS & XT inductive sensor XS9 - 26x26x13 - Sn10mm - 6..6000c/mn - 12..24VDC - M12 0.15m
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Osisense XS & XT inductive sensor XS9 - 26x26x13 - Sn10mm - 6..6000c/mn - 12..24VDC - M12 0.15m
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 0.061 |
---|---|
Net weight | 0.04 kg |
Enclosure Material | PBT |
[Us] rated supply voltage | 12...24 V DC |
Product Or Component Type | sensor |
Ambient air temperature for operation | -25-70 °C |
Length | 0.15 |
Supply Voltage Limits | 10-36 V DC |
Series Name | Application |
Cable Length | 0.15 m |
Run-Up Delay At Power-Up | 9 s standard |
Sensor Type | inductive proximity sensor |
Detection Face | frontal |
Maximum Residual Current | 100 mA open state |
Material | plastic |
[sn] Nominal Sensing Distance | 10 mm |
Detector Flush Mounting Acceptance | flush mountable |
Differential Travel | 3...15% of Fr |
Discrete Output Function | 1 NC |
Front Material | PBT |
Adjustable Frequency Range | 6-6000 cyc/mn |
Operating Zone | 0-8 mm |
Output Circuit Type | DC |
Sensing Range | > 8...15 mm |
Sensor Design | flat form 26 x 26 x 13 |
Sensor Name | XS9 |
Size | 13 mm |
Type of Output Signal | discrete |
Wire Insulation Material | PvR |
Wiring Technique | 3-wire |
[IP] Degree of Protection | IP67 double insulation conforming to IEC 60529 |
Product Certifications | UL CSA |
Status LED | supply on: 1 LED (green) output state: 1 LED (yellow) |
Switching capacity in mA | <= 100 mA |
Switching Frequency | <= 800 Hz |
Ambient air temperature for storage | -40-85 °C |
Current Consumption | 0...10 mA no-load |
Discrete Output Type | PNP |
Marking | CE |
Range of Product | Telemecanique Inductive proximity sensors XS |
Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
Vibration Resistance | 25 gn amplitude = +/- 2 mm (f = 10-55 Hz) conforming to IEC 60068-2-6 |
Electrical Connection | remote male connector M12, 4 pins |
Body Type | fixed |
Maximum Voltage Drop | <2 V (closed) |
Device Application | rotation monitoring |
Height | 26 mm |
width | 26 mm |
Repeat Accuracy | 3% of Sr |
Depth | 13 mm |
Brand | Schneider Electric |