![Schneider Electric Osisense XS & XT inductive sensor XS8 40x40x117 - PBT - Sn20 mm - 12..48VDC - terminals main product photo](https://eshop-id.se.com/media/catalog/product/cache/c51cfa64ba33d54376f8bde3b6502114/x/s/xs8c4a1ncg13_1.jpg)
Schneider Electric Osisense XS & XT inductive sensor XS8 40x40x117 - PBT - Sn20 mm - 12..48VDC - terminals
Incl. Tax
Incl. Tax
All Sellers
![Osisense XS & XT inductive sensor XS8 40x40x117 - PBT - Sn20 mm - 12..48VDC - terminals](https://eshop-id.se.com/media/catalog/product/x/s/xs8c4a1ncg13_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Osisense XS & XT inductive sensor XS8 40x40x117 - PBT - Sn20 mm - 12..48VDC - terminals
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 0.253 |
---|---|
Net weight | 0.244 kg |
Enclosure Material | PBT |
[Us] rated supply voltage | 12...48 V DC with reverse polarity protection |
Ambient air temperature for operation | -25-70 °C |
Length | 40 mm |
Maximum Delay Response | 1.2 ms |
Supply Voltage Limits | 10-58 V DC |
Series Name | general purpose |
Sensor Type | inductive proximity sensor |
Detection Face | 5 positions turret head |
Material | plastic |
[sn] Nominal Sensing Distance | 20 mm |
Detector Flush Mounting Acceptance | flush mountable |
Differential Travel | 3...15% of Sr |
Discrete Output Function | 1 NO + 1 NC |
Front Material | PBT |
Maximum Delay First Up | 7.5 ms |
Maximum Delay Recovery | 1.8 ms |
Operating Zone | 0-16 mm |
Output Circuit Type | DC |
Sensing Range | > 15...40 mm |
Sensor Design | form 40 x 40 x 117 |
Sensor Name | XS8 |
Size | 117 mm |
Type of Output Signal | discrete |
Wiring Technique | 4-wire |
[IP] Degree of Protection | IP67 conforming to IEC 60529 IP65 conforming to IEC 60529 IP69K conforming to DIN 40050 |
Product Certifications | CSA E2 CCC UL |
Status LED | supply on: 1 LED (green) output state: 1 LED (yellow) |
Switching capacity in mA | <= 200 mA with overload and short-circuit protection |
Switching Frequency | <= 300 Hz |
Ambient air temperature for storage | -40-85 °C |
Current Consumption | 0...15 mA no-load |
Discrete Output Type | NPN |
Marking | CE |
Range of Product | Telemecanique Inductive proximity sensors XS |
Shock Resistance | 50 gn for 11 ms conforming to EN 60068-2-27 |
Vibration Resistance | 25 gn amplitude = +/- 2 mm (f = 10-55 Hz) conforming to IEC 60068-2-6 |
Electrical Connection | screw-clamp terminals, 4 x 1.5 mm² |
Body Type | fixed |
Maximum Voltage Drop | <2 V (closed) |
Device Application | mobile equipment |
Height | 40 mm |
width | 117 mm |
Repeat Accuracy | <= 3% of Sr |
Cable Entry Number | 1 tapped entry for Pg 13.5 cable gland |
Brand | Schneider Electric |