
Osisense XS & XT inductive sensor XS7 40x40x117 - PBT - Sn15 mm - 24..240VAC/DC - terminals
Product Details
Weight (in Kg) | 0.244 |
---|---|
Net weight | 0.244 kg |
Enclosure Material | PBT |
[Us] rated supply voltage | 24...240 V AC 50/60 Hz 24...240 V DC |
Ambient air temperature for operation | -25-70 °C |
Length | 40 |
Maximum Delay Response | 1.2 ms |
Supply Voltage Limits | 20-264 V AC/DC |
Series Name | general purpose |
Sensor Type | inductive proximity sensor |
Detection Face | 5 positions turret head |
Maximum Residual Current | 1.5 mA open state 120 V 0.6 mA open state 24 V |
Material | plastic |
[sn] Nominal Sensing Distance | 15 mm |
Detector Flush Mounting Acceptance | flush mountable |
Differential Travel | 3...15% of Sr |
Discrete Output Function | 1 NO or 1 NC programmable |
Front Material | PBT |
Maximum Delay First Up | 7.5 ms |
Maximum Delay Recovery | 1.8 ms |
Operating Zone | 0-12 mm |
Output Circuit Type | AC/DC |
Sensing Range | > 8...15 mm |
Sensor Design | form 40 x 40 x 117 |
Sensor Name | XS7 |
Size | 117 mm |
Type of Output Signal | discrete |
Wiring Technique | 2-wire |
[IP] Degree of Protection | IP67 conforming to IEC 60529 IP65 conforming to IEC 60529 IP69K conforming to DIN 40050 |
Product Certifications | UL CSA CCC |
Status LED | supply on: 1 LED (green) output state: 1 LED (yellow) |
Switching capacity in mA | 5...200 mA DC 5...300 mA AC |
Switching Frequency | <= 25 Hz AC <= 50 Hz DC |
Ambient air temperature for storage | -40-85 °C |
Marking | CE |
Range of Product | Telemecanique Inductive proximity sensors XS |
Shock Resistance | 50 gn for 11 ms conforming to EN 60068-2-27 |
Vibration Resistance | 25 gn amplitude = +/- 2 mm (f = 10-55 Hz) conforming to IEC 60068-2-6 |
Electrical Connection | screw-clamp terminals, 4 x 1.5 mm² |
Body Type | fixed |
Maximum Voltage Drop | <5.5 V (closed) |
Device Application | - |
Height | 40 mm |
width | 117 mm |
Repeat Accuracy | <= 3% of Sr |
Cable Entry Number | 1 tapped entry for Pg 13.5 cable gland |
117 | |
Brand | Schneider Electric |