
Osisense XS & XT inductive sensor XS6 M18 - L62mm - brass - Sn8mm - 24..240VAC/DC - cable 2m
Product Details
Weight (in Kg) | 0.105 |
---|---|
Net weight | 0.12 kg |
Enclosure Material | nickel plated brass |
[Us] rated supply voltage | 24...240 V AC/DC 50/60 Hz |
Ambient air temperature for operation | -25-70 °C |
Length | 62 |
Maximum Delay Response | 0.5 ms |
Supply Voltage Limits | 20-264 V AC/DC |
Series Name | general purpose |
Cable Length | 2 m |
Sensor Type | inductive proximity sensor |
Detection Face | frontal |
Thread Type | M18 x 1 |
Maximum Residual Current | 0.8 mA open state |
Cable Composition | 2 x 0.34 mm² |
Material | metal |
[sn] Nominal Sensing Distance | 8 mm |
Detector Flush Mounting Acceptance | flush mountable |
Differential Travel | 1...15% of Sr |
Discrete Output Function | 1 NO |
Front Material | PPS |
Maximum Delay First Up | 25 ms |
Maximum Delay Recovery | 0.5 ms |
Operating Zone | 0-6.4 mm |
Output Circuit Type | AC/DC |
Sensing Range | > 4...8 mm |
Sensor Design | cylindrical M18 |
Sensor Name | XS6 |
Size | 62 mm |
Threaded Length | 52 mm |
Type of Output Signal | discrete |
Wire Insulation Material | PvR |
Wiring Technique | 2-wire |
[IP] Degree of Protection | IP68 double insulation conforming to IEC 60529 IP69K conforming to DIN 40050 |
Product Certifications | CSA UL |
Status LED | output state: 1 LED (yellow) |
Switching capacity in mA | 5...200 mA DC 5...300 mA AC |
Switching Frequency | <= 1000 Hz DC <= 25 Hz AC |
Ambient air temperature for storage | -40-85 °C |
Marking | CE |
Range of Product | Telemecanique Inductive proximity sensors XS |
Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
Vibration Resistance | 25 gn amplitude = +/- 2 mm (f = 10-55 Hz) conforming to IEC 60068-2-6 |
Electrical Connection | cable |
Body Type | fixed |
Maximum Voltage Drop | <5.5 V (closed) |
30 | |
Brand | Schneider Electric |