Schneider Electric Osisense XS & XT inductive sensor XS1 M5 - L41mm - stainless - Sn0.8mm - 5..24VDC - M8
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Osisense XS & XT inductive sensor XS1 M5 - L41mm - stainless - Sn0.8mm - 5..24VDC - M8
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 0.012 |
---|---|
Net weight | 0.015 kg |
Enclosure Material | stainless steel 303 |
[Us] rated supply voltage | 5...24 V DC |
Ambient air temperature for operation | -25-70 °C |
Length | 42 |
Maximum Delay Response | 1 ms |
Supply Voltage Limits | 5-30 V DC |
Series Name | general purpose |
Sensor Type | inductive proximity sensor |
Detection Face | frontal |
Thread Type | M5 x 0.5 |
Material | stainless steel |
[sn] Nominal Sensing Distance | 0.8 mm |
Detector Flush Mounting Acceptance | flush mountable |
Discrete Output Function | 1 NO |
Front Material | PPS |
Maximum Delay First Up | 5 ms |
Maximum Delay Recovery | 1 ms |
Operating Zone | 0-0.6 mm |
Output Circuit Type | DC |
Sensing Range | > 0...2.5 mm |
Sensor Design | cylindrical M5 |
Sensor Name | XS1 |
Size | 42 mm |
Threaded Length | 24 mm |
Type of Output Signal | discrete |
Wiring Technique | 3-wire |
[IP] Degree of Protection | IP67 conforming to IEC 60529 |
Product Certifications | UL CSA |
Status LED | output state: 1 LED (yellow) |
Switching capacity in mA | <= 100 mA with overload and short-circuit protection |
Switching Frequency | <= 5000 Hz |
Ambient air temperature for storage | -40-85 °C |
Current Consumption | <= 10 mA no-load |
Discrete Output Type | PNP |
Marking | CE |
Range of Product | Telemecanique Inductive proximity sensors XS |
Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
Vibration Resistance | 25 gn amplitude = +/- 2 mm (f = 10-55 Hz) conforming to IEC 60068-2-6 |
Electrical Connection | male connector M8, 3 pins |
Body Type | fixed |
Maximum Voltage Drop | <2 V (closed) |
Device Application | - |
Brand | Schneider Electric |