
calcActive())">
Osisense XS & XT inductive sensor XS1 M12 - L44mm - brass - Sn2mm - 12..24VDC - cable 2m
XS112BLPAL2
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XS112BLPAL2
Osisense XS & XT inductive sensor XS1 M12 - L44mm - brass - Sn2mm - 12..24VDC - cable 2m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Weight (in Kg) | 0.072 |
---|---|
Net weight | 0.07 kg |
Enclosure Material | nickel plated brass |
[Us] rated supply voltage | 12...24 V DC with reverse polarity protection |
Ambient air temperature for operation | -25-70 °C |
Length | 14.9 |
Maximum Delay Response | 0.1 ms |
Supply Voltage Limits | 10-36 V DC |
Series Name | general purpose |
Cable Length | 2 m |
Sensor Type | inductive proximity sensor |
Detection Face | frontal |
Cable Composition | 3 x 0.14 mm² |
Material | metal |
[sn] Nominal Sensing Distance | 2 mm |
Detector Flush Mounting Acceptance | flush mountable |
Differential Travel | 1...15% of Sr |
Discrete Output Function | 1 NO |
Front Material | PBT |
Iso Thread | M12 x 1 |
Maximum Delay First Up | 15 ms |
Maximum Delay Recovery | 0.15 ms |
Operating Zone | 0-1.6 mm |
Output Circuit Type | DC |
Sensing Range | > 0...2.5 mm |
Sensor Design | cylindrical M12 |
Sensor Name | XS1 |
Size | 44 mm |
Threaded Length | 31 mm |
Type of Output Signal | discrete |
Wire Insulation Material | PVC |
Wiring Technique | 3-wire |
[IP] Degree of Protection | IP67 conforming to IEC 60529 |
Product Certifications | CSA UL |
Status LED | output state: 1 LED (yellow) |
Switching capacity in mA | <= 200 mA with overload and short-circuit protection |
Switching Frequency | <= 2500 Hz |
Ambient air temperature for storage | -40-85 °C |
Current Consumption | <= 10 mA no-load |
Discrete Output Type | PNP |
Marking | CE |
Range of Product | Telemecanique Inductive proximity sensors XS |
Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
Vibration Resistance | 25 gn amplitude = +/- 2 mm (f = 10-55 Hz) conforming to IEC 60068-2-6 |
Electrical Connection | cable |
Body Type | fixed |
Maximum Voltage Drop | <2 V (closed) |
Width | 11 |
Brand | Schneider Electric |
Height S | 2.1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review