Schneider Electric Osisense XS & XT inductive sensor XS1 Ø4 - L29mm - brass - Sn1mm - 5..24VDC - cable 2m
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Osisense XS & XT inductive sensor XS1 Ø4 - L29mm - brass - Sn1mm - 5..24VDC - cable 2m
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 0.027 |
---|---|
Net weight | 0.025 kg |
Enclosure Material | nickel plated brass |
[Us] rated supply voltage | 5...24 V DC |
Ambient air temperature for operation | -25-70 °C |
Length | 28 |
Maximum Delay Response | 1 ms |
Supply Voltage Limits | 5-30 V DC |
Series Name | general purpose |
Cable Length | 2 m |
Sensor Type | inductive proximity sensor |
Detection Face | frontal |
Cable Composition | 3 x 0.11 mm² |
Material | metal |
[sn] Nominal Sensing Distance | 1 mm |
Detector Flush Mounting Acceptance | flush mountable |
Discrete Output Function | 1 NO |
Front Material | PPS |
Maximum Delay First Up | 5 ms |
Maximum Delay Recovery | 1 ms |
Operating Zone | 0-0.8 mm |
Output Circuit Type | DC |
Sensing Range | > 0...2.5 mm |
Sensor Design | cylindrical Ø 4 mm plain |
Sensor Name | XS1 |
Size | 28 mm |
Threaded Length | 0 mm |
Type of Output Signal | discrete |
Wire Insulation Material | PvR |
Wiring Technique | 3-wire |
[IP] Degree of Protection | IP67 conforming to IEC 60529 |
Product Certifications | UL CSA |
Status LED | output state: 1 LED (yellow) |
Switching capacity in mA | <= 100 mA with overload and short-circuit protection |
Switching Frequency | <= 5000 Hz |
Ambient air temperature for storage | -40-85 °C |
Current Consumption | <= 10 mA no-load |
Discrete Output Type | NPN |
Marking | CE |
Range of Product | Telemecanique Inductive proximity sensors XS |
Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
Vibration Resistance | 25 gn amplitude = +/- 2 mm (f = 10-55 Hz) conforming to IEC 60068-2-6 |
Electrical Connection | cable |
Body Type | fixed |
Maximum Voltage Drop | <2 V (closed) |
Device Application | - |
Brand | Schneider Electric |