
Osisense XS & XT induc. sensor XS9 - 40x40x15 - Sn15mm - 6..6000c/mn - 24..240VAC/DC - 1/2" 0.15m
Product Details
Weight (in Kg) | 0.09 |
---|---|
Net weight | 0.06 kg |
Enclosure Material | PBT |
[Us] rated supply voltage | 24...240 V AC/DC 50/60 Hz |
Product Or Component Type | sensor |
Ambient air temperature for operation | -25-70 °C |
Length | 0.15 |
Supply Voltage Limits | 20-264 V AC/DC |
Series Name | Application |
Cable Length | 0.15 m |
Run-Up Delay At Power-Up | 9 s standard |
Sensor Type | inductive proximity sensor |
Detection Face | frontal |
Maximum Residual Current | 1.5 mA open state |
Material | plastic |
[sn] Nominal Sensing Distance | 15 mm |
Detector Flush Mounting Acceptance | flush mountable |
Differential Travel | 3...15% of Fr |
Discrete Output Function | 1 NC |
Front Material | PBT |
Adjustable Frequency Range | 6-6000 cyc/mn |
Operating Zone | 0-12 mm |
Output Circuit Type | AC/DC |
Sensing Range | > 8...15 mm |
Sensor Design | flat form 40 x 40 x 15 |
Sensor Name | XS9 |
Size | 15 mm |
Type of Output Signal | discrete |
Wire Insulation Material | PvR |
Wiring Technique | 2-wire |
[IP] Degree of Protection | IP67 double insulation conforming to IEC 60529 |
Product Certifications | CSA UL CCC |
Status LED | supply on: 1 LED (green) output state: 1 LED (yellow) |
Switching capacity in mA | 5...200 mA DC 5...300 mA AC |
Switching Frequency | <= 800 Hz |
Ambient air temperature for storage | -40-85 °C |
Marking | CE |
Range of Product | Telemecanique Inductive proximity sensors XS |
Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
Vibration Resistance | 25 gn amplitude = +/- 2 mm (f = 10-55 Hz) conforming to IEC 60068-2-6 |
Electrical Connection | remote male connector 1/2"20 UNF, 3 pins |
Body Type | fixed |
Maximum Voltage Drop | <5.5 V (closed) |
Device Application | rotation monitoring |
Height | 40 mm |
width | 40 mm |
Repeat Accuracy | 3% of Sr |
Depth | 15 mm |
40 | |
Brand | Schneider Electric |