Schneider Electric OsiSense XM pressure switch XMLB 20 bar - adjustable scale 2 thresholds - 1 C/O
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric OsiSense XM pressure switch XMLB 20 bar - adjustable scale 2 thresholds - 1 C/O
Incl. Tax
Incl. Tax
Description
This XMLB electromechanical pressure switch has an adjustable differential for regulation of 2 thresholds and a zinc alloy body with a range scale window. This pressure switch is designed for regulation of pressure between 2 thresholds for air, fresh water and hydraulic oils at temperatures up to 70°C. It is fixed directly on tubage. It provides zinc alloy enclosure for robust performance. 5 million cycles mechanical durability for minimum required maintenance on your pressurized fluid circuits. It complies with CCC, EN/IEC 60947-5-1, CSA C22.2 No.14, LROS, UL 508, EAC, BV.
Product Details
Weight (in Kg) | 0.729 |
---|---|
Net weight | 0.705 kg |
Operating Position | any position |
Enclosure Material | zinc alloy |
[In] Rated Current | 3 A, B300, AC-15 (Ue = 120 V) conforming to EN/IEC 60947-5-1 1.5 A, B300, AC-15 (Ue = 240 V) conforming to EN/IEC 60947-5-1 0.1 A, R300, DC-13 (Ue = 250 V) conforming to EN/IEC 60947-5-1 |
Ambient air temperature for operation | -25-70 °C |
Length | 75 |
Mechanical Durability | 5000000 cycles |
Contacts Material | silver contacts |
Protective Treatment | TC standard version |
Short-circuit Protection | 10 A cartridge fuse, type gG (gl) |
Electrical Circuit Type | control circuit |
Awg Gauge | AWG 20...AWG 14 |
Terminal Block Type | 4 terminals |
Adjustable Range of Switching Point on Falling Pressure | 0.3-18.4 bar |
Adjustable Range of Switching Point on Rising Pressure | 1.3-20 bar |
Controlled Fluid | air,hydraulic oil,fresh water air (0-70 °C) fresh water (0-70 °C) hydraulic oil (0-70 °C) |
Destruction Pressure | 90 bar |
Fluid Connection Type | G 1/4 (female) conforming to ISO 228 |
Local Display | with |
Materials in Contact With Fluid | brass zinc alloy nitrile |
Maximum Permissible Accidental Pressure | 45 bar |
Maximum Permissible Pressure - Per Cycle | 25 bar |
Possible Differential Maximum at High Setting | 11 bar |
Possible Differential Minimum at High Setting | 1.6 bar (+/- 0.25 bar) |
Possible Differential Minimum at Low Setting | 1 bar (+/- 0.25 bar) |
Pressure Actuator | diaphragm |
Pressure Sensor Size | 20 bar |
Pressure Sensor Type | electromechanical pressure sensor |
Pressure Switch Type of Operation | regulation between 2 thresholds |
Scale Type | adjustable differential |
Setting | external |
Temperature of Controlled Fluid | 0-70 °C |
[ui] Rated Insulation Voltage | 300 V conforming to UL 508 500 V conforming to EN/IEC 60947-1 300 V conforming to CSA C22.2 No 14 |
Electrical Connection | screw-clamps terminals, 1 x 0.5...2 x 2.5 mm² 1 connector Pg 13 |
Electrical Shock Protection Class | class I conforming to IEC 1140 class I conforming to IEC 536 class I conforming to NF C 20-030 |
IP degree of protection | IP66 conforming to EN/IEC 60529 |
Standards | UL 508 EN/IEC 60947-5-1 CE CSA C22.2 No 14 |
Terminals Description Iso N°1 | (13-14-11-12)OF |
Maximum Resistance Across Terminals | 25 mOhm conforming to IEC 255-7 category 3 25 mOhm conforming to NF C 93-050 method A |
Product Certifications | UL LROS (Lloyds register of shipping) EAC BV CCC CSA |
Depth | 75 mm |
Height | 113 mm |
Range of Product | Telemecanique Pressure sensors XM |
width | 35 mm |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Cable entry | cable gland 9-13 mm |
Maximum Operating Rate | 120 cyc/mn |
Repeat Accuracy | 0.02 |
Shock Resistance | 50 gn conforming to IEC 60068-2-27 |
Vibration Resistance | 4 gn conforming to IEC 60068-2-6 (f = 30-500 Hz) |
Auxiliary Contacts Operation | snap action |
Device short name | XMLB |
Brand | Schneider Electric |