
OsiSense XM pressure switch XMLB 160 bar - adjustable scale 2 thresholds - 1 C/O
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This XMLB electromechanical pressure switch has an adjustable differential for regulation of 2 thresholds and a zinc alloy body with a range scale window. This pressure switch is designed for regulation of pressure between 2 thresholds for hydraulic oils at temperatures up to 160°C. It is fixed directly on tubage. It provides zinc alloy enclosure for robust performance. 6 million cycles mechanical durability for minimum required maintenance on your pressurized fluid circuits. It complies with CCC, EN/IEC 60947-5-1, CSA C22.2 No.14, LROS, UL 508, EAC, BV. It is designed for very high pressures up to 160bar, this makes it ideal for hydraulic presses, water jet cutting machines.
Product Details
Weight (in Kg) | 0.78 |
---|---|
Net weight | 0.75 kg |
Operating Position | any position |
Enclosure Material | zinc alloy |
[In] Rated Current | 3 A, B300, AC-15 (Ue = 120 V) conforming to EN/IEC 60947-5-1 1.5 A, B300, AC-15 (Ue = 240 V) conforming to EN/IEC 60947-5-1 0.1 A, R300, DC-13 (Ue = 250 V) conforming to EN/IEC 60947-5-1 |
Ambient air temperature for operation | -25-70 °C |
Length | 8.5 |
Mechanical Durability | 6000000 cycles |
Contacts Material | silver contacts |
Protective Treatment | TC standard version |
Short-circuit Protection | 10 A cartridge fuse, type gG (gl) |
Electrical Circuit Type | control circuit |
Awg Gauge | AWG 20...AWG 14 |
Terminal Block Type | 4 terminals |
Adjustable Range of Switching Point on Falling Pressure | 0.7-139.2 bar |
Adjustable Range of Switching Point on Rising Pressure | 10-160 bar |
Controlled Fluid | hydraulic oil hydraulic oil (0-160 °C) |
Destruction Pressure | 720 bar |
Fluid Connection Type | G 1/4 (female) conforming to ISO 228 |
Local Display | with |
Materials in Contact With Fluid | steel PTFE brass FPM, FKM |
Maximum Permissible Accidental Pressure | 360 bar |
Maximum Permissible Pressure - Per Cycle | 200 bar |
Possible Differential Maximum at High Setting | 100 bar |
Possible Differential Minimum at High Setting | 20.8 bar (- 1.9 bar, + 1.6 bar) |
Possible Differential Minimum at Low Setting | 9.3 bar (- 1.8 bar, + 1.5 bar) |
Pressure Actuator | piston |
Pressure Sensor Size | 160 bar |
Pressure Sensor Type | electromechanical pressure sensor |
Pressure Switch Type of Operation | regulation between 2 thresholds |
Scale Type | adjustable differential |
Setting | external |
Temperature of Controlled Fluid | 0-160 °C |
[ui] Rated Insulation Voltage | 300 V conforming to UL 508 500 V conforming to EN/IEC 60947-1 300 V conforming to CSA C22.2 No 14 |
Electrical Connection | screw-clamps terminals, 1 x 0.5...2 x 2.5 mm² 1 connector Pg 13 |
Electrical Shock Protection Class | class I conforming to IEC 1140 class I conforming to IEC 536 class I conforming to NF C 20-030 |
IP degree of protection | IP66 conforming to EN/IEC 60529 |
Standards | UL 508 EN/IEC 60947-5-1 CSA C22.2 No 14 CE |
Terminals Description Iso N°1 | (13-14-11-12)OF |
Maximum Resistance Across Terminals | 25 mOhm conforming to IEC 255-7 category 3 25 mOhm conforming to NF C 93-050 method A |
Product Certifications | BV CSA UL CCC LROS (Lloyds register of shipping) EAC |
Depth | 75 mm |
Height | 113 mm |
Range of Product | Telemecanique Pressure sensors XM |
width | 35 mm |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Cable entry | cable gland 9-13 mm |
Maximum Operating Rate | 60 cyc/mn |
Repeat Accuracy | 0.02 |
Shock Resistance | 50 gn conforming to IEC 60068-2-27 |
Vibration Resistance | 4 gn conforming to IEC 60068-2-6 (f = 30-500 Hz) |
Auxiliary Contacts Operation | snap action |
Device short name | XMLB |
Width | 12.2 |
Brand | Schneider Electric |
Height S | 4 |