![Schneider Electric OsiSense XM pressure switch XMLB 1 bar - adjustable scale 2 thresholds - 1 C/O main product photo](https://eshop-id.se.com/media/catalog/product/cache/c51cfa64ba33d54376f8bde3b6502114/x/m/xmlb001r2s11_1.jpg)
Schneider Electric OsiSense XM pressure switch XMLB 1 bar - adjustable scale 2 thresholds - 1 C/O
Incl. Tax
Incl. Tax
All Sellers
![OsiSense XM pressure switch XMLB 1 bar - adjustable scale 2 thresholds - 1 C/O](https://eshop-id.se.com/media/catalog/product/x/m/xmlb001r2s11_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric OsiSense XM pressure switch XMLB 1 bar - adjustable scale 2 thresholds - 1 C/O
Incl. Tax
Incl. Tax
Description
This XMLB electromechanical pressure switch has an adjustable differential for regulation of 2 thresholds and a zinc alloy body with a range scale window. This pressure switch is designed for regulation of pressure between 2 thresholds for air and hydraulic oils at temperatures up to 160°C. It is fixed directly on tubage. It provides zinc alloy enclosure for robust performance. 4 million cycles mechanical durability for minimum required maintenance on your pressurized fluid circuits. It complies with CCC, EN/IEC 60947-5-1, CSA C22.2 No.14, LROS, UL 508, EAC, BV.
Product Details
Weight (in Kg) | 2.433 |
---|---|
Net weight | 2.575 kg |
Operating Position | any position |
Enclosure Material | zinc alloy |
[In] Rated Current | 3 A, B300, AC-15 (Ue = 120 V) conforming to EN/IEC 60947-5-1 1.5 A, B300, AC-15 (Ue = 240 V) conforming to EN/IEC 60947-5-1 0.1 A, R300, DC-13 (Ue = 250 V) conforming to EN/IEC 60947-5-1 |
Ambient air temperature for operation | -25-70 °C |
Mechanical Durability | 4000000 cycles |
Contacts Material | silver contacts |
Protective Treatment | TC standard version |
Short-circuit Protection | 10 A cartridge fuse, type gG (gl) |
Electrical Circuit Type | control circuit |
Awg Gauge | AWG 20...AWG 14 |
Terminal Block Type | 4 terminals |
Adjustable Range of Switching Point on Falling Pressure | 0.01-0.94 bar |
Adjustable Range of Switching Point on Rising Pressure | 0.05-1 bar |
Controlled Fluid | air,hydraulic oil air (0-160 °C) hydraulic oil (0-160 °C) |
Destruction Pressure | 4.5 bar |
Fluid Connection Type | G 1/4 (female) conforming to ISO 228 |
Local Display | with |
Materials in Contact With Fluid | 304L stainless steel steel FPM, FKM |
Maximum Permissible Accidental Pressure | 2.25 bar |
Maximum Permissible Pressure - Per Cycle | 1.25 bar |
Possible Differential Maximum at High Setting | 0.75 bar |
Possible Differential Minimum at High Setting | 0.06 bar (+/- 20 mbar) |
Possible Differential Minimum at Low Setting | 0.04 bar (+/- 10 mbar) |
Pressure Actuator | diaphragm |
Pressure Sensor Size | 1 bar |
Pressure Sensor Type | electromechanical pressure sensor |
Pressure Switch Type of Operation | regulation between 2 thresholds |
Scale Type | adjustable differential |
Setting | external |
Temperature of Controlled Fluid | 0-160 °C |
[ui] Rated Insulation Voltage | 300 V conforming to UL 508 500 V conforming to EN/IEC 60947-1 300 V conforming to CSA C22.2 No 14 |
Electrical Connection | screw-clamps terminals, 1 x 0.5...2 x 2.5 mm² 1 connector Pg 13 |
Electrical Shock Protection Class | class I conforming to IEC 1140 class I conforming to IEC 536 class I conforming to NF C 20-030 |
IP degree of protection | IP66 conforming to EN/IEC 60529 |
Standards | CSA C22.2 No 14 CE UL 508 EN/IEC 60947-5-1 |
Terminals Description Iso N°1 | (13-14-11-12)OF |
Maximum Resistance Across Terminals | 25 mOhm conforming to IEC 255-7 category 3 25 mOhm conforming to NF C 93-050 method A |
Product Certifications | EAC LROS (Lloyds register of shipping) CSA UL BV CCC |
Depth | 110 mm |
Height | 162 mm |
Range of Product | Telemecanique Pressure sensors XM |
width | 110 mm |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Cable entry | cable gland 9-13 mm |
Maximum Operating Rate | 120 cyc/mn |
Repeat Accuracy | 0.02 |
Shock Resistance | 30 gn conforming to IEC 60068-2-27 |
Vibration Resistance | 2 gn conforming to IEC 60068-2-6 (f = 30-500 Hz) |
Auxiliary Contacts Operation | snap action |
Device short name | XMLB |
Brand | Schneider Electric |