
OsiSense XM pressure switch XMLA 35 bar - fixed scale 1 threshold - 1 C/O
Product Details
Weight (in Kg) | 0.704 |
---|---|
Net weight | 0.695 kg |
Operating Position | any position |
Enclosure Material | zinc alloy |
[In] Rated Current | 3 A, B300, AC-15 (Ue = 120 V) conforming to EN/IEC 60947-5-1 1.5 A, B300, AC-15 (Ue = 240 V) conforming to EN/IEC 60947-5-1 0.1 A, R300, DC-13 (Ue = 250 V) conforming to EN/IEC 60947-5-1 |
Ambient air temperature for operation | -25-70 °C |
Length | 75 |
Mechanical Durability | 5000000 cycles |
Contacts Material | silver contacts |
Protective Treatment | TC standard version |
Short-circuit Protection | 10 A cartridge fuse, type gG (gl) |
Electrical Circuit Type | control circuit |
Awg Gauge | AWG 20...AWG 14 |
Terminal Block Type | 4 terminals |
Adjustable Range of Switching Point on Falling Pressure | 0.25-33.75 bar |
Adjustable Range of Switching Point on Rising Pressure | 1.5-35 bar |
Controlled Fluid | air,hydraulic oil,fresh water air (0-70 °C) fresh water (0-70 °C) hydraulic oil (0-70 °C) |
Destruction Pressure | 160 bar |
Fluid Connection Type | G 1/4 (female) conforming to ISO 228 |
Local Display | with |
Materials in Contact With Fluid | brass nitrile zinc alloy |
Maximum Permissible Accidental Pressure | 80 bar |
Maximum Permissible Pressure - Per Cycle | 45 bar |
Natural Differential at High Setting | 1.25 bar (+/- 0.25 bar) |
Natural Differential at Low Setting | 1.25 bar (+/- 0.25 bar) |
Pressure Actuator | diaphragm |
Pressure Sensor Size | 35 bar |
Pressure Sensor Type | electromechanical pressure sensor |
Pressure Switch Type of Operation | detection of 1 single threshold |
Scale Type | fixed differential |
Setting | external |
Temperature of Controlled Fluid | 0-70 °C |
[ui] Rated Insulation Voltage | 300 V conforming to UL 508 500 V conforming to EN/IEC 60947-1 300 V conforming to CSA C22.2 No 14 |
Electrical Connection | screw-clamps terminals, 1 x 0.5...2 x 2.5 mm² 1 connector Pg 13 |
Electrical Shock Protection Class | class I conforming to IEC 1140 class I conforming to IEC 536 class I conforming to NF C 20-030 |
IP degree of protection | IP66 conforming to EN/IEC 60529 |
Standards | EN/IEC 60947-5-1 CSA C22.2 No 14 CE UL 508 |
Terminals Description Iso N°1 | (13-14-11-12)OF |
Maximum Resistance Across Terminals | 25 mOhm conforming to IEC 255-7 category 3 25 mOhm conforming to NF C 93-050 method A |
Product Certifications | LROS (Lloyds register of shipping) UL EAC CSA CCC BV |
Depth | 75 mm |
Height | 113 mm |
Range of Product | Telemecanique Pressure sensors XM |
width | 35 mm |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Cable entry | cable gland 9-13 mm |
Maximum Operating Rate | 120 cyc/mn |
Repeat Accuracy | 0.02 |
Shock Resistance | 50 gn conforming to IEC 60068-2-27 |
Vibration Resistance | 4 gn conforming to IEC 60068-2-6 (f = 30-500 Hz) |
Auxiliary Contacts Operation | snap action |
Device short name | XMLA |
35 | |
Brand | Schneider Electric |