
OsiSense XM pressure switch XMLA 300 bar - fixed scale 1 threshold - 1 C/O
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
OsiSense XM pressure switch XMLA 300 bar - fixed scale 1 threshold - 1 C/O
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 0.754 |
---|---|
Net weight | 0.75 kg |
Operating Position | any position |
Enclosure Material | zinc alloy |
[In] Rated Current | 3 A, B300, AC-15 (Ue = 120 V) conforming to EN/IEC 60947-5-1 1.5 A, B300, AC-15 (Ue = 240 V) conforming to EN/IEC 60947-5-1 0.1 A, R300, DC-13 (Ue = 250 V) conforming to EN/IEC 60947-5-1 |
Ambient air temperature for operation | -25-70 °C |
Length | 75 |
Mechanical Durability | 3000000 cycles |
Contacts Material | silver contacts |
Protective Treatment | TC standard version |
Short-circuit Protection | 10 A cartridge fuse, type gG (gl) |
Electrical Circuit Type | control circuit |
Awg Gauge | AWG 20...AWG 14 |
Terminal Block Type | 4 terminals |
Adjustable Range of Switching Point on Falling Pressure | 3.5-265 bar |
Adjustable Range of Switching Point on Rising Pressure | 20-300 bar |
Controlled Fluid | hydraulic oil hydraulic oil (0-160 °C) |
Destruction Pressure | 1350 bar |
Fluid Connection Type | G 1/4 (female) conforming to ISO 228 |
Local Display | with |
Materials in Contact With Fluid | steel FPM, FKM brass PTFE |
Maximum Permissible Accidental Pressure | 675 bar |
Maximum Permissible Pressure - Per Cycle | 375 bar |
Natural Differential at High Setting | 35 bar (+/- 6 bar) |
Natural Differential at Low Setting | 16.5 bar (+/- 3 bar) |
Pressure Actuator | piston |
Pressure Sensor Size | 300 bar |
Pressure Sensor Type | electromechanical pressure sensor |
Pressure Switch Type of Operation | detection of 1 single threshold |
Scale Type | fixed differential |
Setting | external |
Temperature of Controlled Fluid | 0-160 °C |
[ui] Rated Insulation Voltage | 300 V conforming to UL 508 500 V conforming to EN/IEC 60947-1 300 V conforming to CSA C22.2 No 14 |
Electrical Connection | screw-clamps terminals, 1 x 0.5...2 x 2.5 mm² 1 connector ISO M20 |
Electrical Shock Protection Class | class I conforming to IEC 1140 class I conforming to IEC 536 class I conforming to NF C 20-030 |
IP degree of protection | IP66 conforming to EN/IEC 60529 |
Standards | UL 508 EN/IEC 60947-5-1 CSA C22.2 No 14 CE |
Terminals Description Iso N°1 | (13-14-11-12)OF |
Maximum Resistance Across Terminals | 25 mOhm conforming to IEC 255-7 category 3 25 mOhm conforming to NF C 93-050 method A |
Product Certifications | CSA LROS (Lloyds register of shipping) UL EAC BV CCC |
Depth | 75 mm |
Height | 113 mm |
Range of Product | Telemecanique Pressure sensors XM |
width | 35 mm |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Cable entry | cable gland 7-13 mm |
Maximum Operating Rate | 60 cyc/mn |
Repeat Accuracy | 0.02 |
Shock Resistance | 50 gn conforming to IEC 60068-2-27 |
Vibration Resistance | 4 gn conforming to IEC 60068-2-6 (f = 30-500 Hz) |
Auxiliary Contacts Operation | snap action |
Device short name | XMLA |
35 | |
Brand | Schneider Electric |