Schneider Electric OsiSense XM pressure switch XMA 12 bar - adjustable scale 2 thresholds - 1 C/O
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric OsiSense XM pressure switch XMA 12 bar - adjustable scale 2 thresholds - 1 C/O
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 0.512 |
---|---|
Net weight | 0.43 kg |
Operating Position | any position |
Enclosure Material | PC impregnated with Lexan 123 |
[In] Rated Current | 3 A (Ue = 120 V), AC-15, B300 1.5 A (Ue = 240 V), AC-15, B300 0.1 A (Ue = 250 V), DC-13, R300 |
Ambient air temperature for operation | -25-55 °C |
Length | 97.5 |
Colour of Cover | transparent |
Mechanical Durability | 1000000 cycles |
Protective Treatment | TC |
Short-circuit Protection | 10 A cartridge fuse, type gG (gl) |
Electrical Circuit Type | control circuit |
Adjustable Range of Switching Point on Falling Pressure | 0.3-10.3 bar |
Adjustable Range of Switching Point on Rising Pressure | 1.3-12 bar |
Controlled Fluid | air (0-55 °C) fresh water (0-55 °C) sea water (0-55 °C) |
Destruction Pressure | 30 bar |
Fluid Connection Type | G 1/4 (female) conforming to ISO 228 |
Local Display | without |
Materials in Contact With Fluid | chromated zinc alloy canvas covered nitrile |
Maximum Permissible Accidental Pressure | 27 bar |
Maximum Permissible Pressure - Per Cycle | 15 bar |
Possible Differential Minimum at High Setting | 1.7 bar |
Possible Differential Minimum at Low Setting | 1 bar |
Pressure Actuator | diaphragm |
Pressure Sensor Name | XMA |
Pressure Sensor Size | 12 bar |
Pressure Sensor Type | electromechanical pressure sensor |
Pressure Switch Type of Operation | regulation between 2 thresholds |
Scale Type | fixed differential |
Setting | external |
[ui] Rated Insulation Voltage | 500 V conforming to EN/IEC 60947-1 |
Electrical Connection | screw-clamp terminals, clamping capacity: 1 x 1...2 x 2.5 mm² |
Electrical Durability | 1000000 cycles, 50/60 Hz, AC-15, 240 V / 3 A, Ith = 10 A |
Electrical Shock Protection Class | class I conforming to IEC 536 |
IP degree of protection | IP54 conforming to EN/IEC 60529 |
Standards | CE EN/IEC 60947-5-1 |
Terminals Description Iso N°1 | (21-22)NC (13-14)NO |
Product Certifications | CCC UL CSA |
Depth | 97.5 mm |
Height | 113 mm |
Range of Product | OsiSense XM |
width | 57 mm |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Cable entry | 2 entries tapped for Pg 13.5 cable gland conforming to NF C 68-300 |
Maximum Operating Rate | 10 cyc/mn |
Repeat Accuracy | 0.035 |
Brand | Schneider Electric |