
OsiSense XM pressure sensor XMP - 12 bar - G 3/8 female - 2 NC - without control type
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
OsiSense XM pressure sensor XMP - 12 bar - G 3/8 female - 2 NC - without control type
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 0.518 |
---|---|
Net weight | 0.43 kg |
Operating Position | any position |
Enclosure Material | PA impregnated with fibreglass |
Ambient air temperature for operation | -25-70 °C |
Length | 98 |
Mechanical Durability | 1000000 cycles |
Sale Per Indivisible Quantity | 1 |
Electrical Circuit Type | power circuit |
Terminal Block Type | 4 terminals |
Adjustable Range of Switching Point on Falling Pressure | 0.3-10.3 bar |
Adjustment Range High Setting | 1.3-12 bar |
Controlled Fluid | air (0-70 °C) fresh water (0-70 °C) sea water (0-70 °C) |
Destruction Pressure | 30 bar |
Fluid Connection Type | G 3/8 (female) conforming to ISO 228 |
Local Display | without |
Materials in Contact With Fluid | canvas covered nitrile chromated zinc alloy |
Possible Differential Maximum at High Setting | 8.4 bar |
Possible Differential Minimum at High Setting | 1.7 bar |
Possible Differential Minimum at Low Setting | 1 bar |
Pressure Actuator | diaphragm |
Pressure Sensor Name | XMP |
Pressure Sensor Size | 12 bar |
Pressure Sensor Type | electromechanical pressure sensor |
Pressure Switch Type of Operation | regulation between 2 thresholds |
Scale Type | adjustable differential |
Setting | knurled knob and nut |
Type of Decompression Valve | without |
[ui] Rated Insulation Voltage | 500 V conforming to EN/IEC 60947-1 |
Electrical Connection | screw-clamp terminals, clamping capacity: minimum : 2 x 4 mm² |
Electrical Durability | 1000000 cycles 1.5 kW, operating rate <10 cyc/mn, load factor: 0.4 , 400 V AC 3 phases 500000 cycles 3 kW, operating rate <10 cyc/mn, load factor: 0.4 , 400 V AC 3 phases 600000 cycles 1.5 kW, operating rate <10 cyc/mn, load factor: 0.4 , 230 V AC 3 phases 700000 cycles 2.2 kW, operating rate <10 cyc/mn, load factor: 0.4 , 400 V AC 3 phases |
Electrical Shock Protection Class | class I conforming to IEC 60536 |
IP degree of protection | IP54 conforming to EN/IEC 60529 |
Standards | CE EN/IEC 60947-4-1 |
Terminals Description Iso N°1 | (3-4)NC (1-2)NC |
Maximum Resistance Across Terminals | 25 MOhm conforming to IEC 60255-7 category 3 25 MOhm conforming to NF C 93-050 method A |
Product Certifications | EAC |
Depth | 98 mm |
Height | 106 mm |
Range of Product | OsiSense XM |
width | 57 mm |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Cable entry | 2 entries incorporating Pg 13.5 plastic cable gland, cable outer diameter: 9-13 mm conforming to NF C 68-300 |
Maximum Operating Rate | 10 cyc/mn |
Repeat Accuracy | 0.035 |
Shock Resistance | 50 gn conforming to IEC 60068-2-27 |
Vibration Resistance | 3 gn conforming to IEC 60068-2-6 (f = 10-500 Hz) |
57 | |
Brand | Schneider Electric |