Schneider Electric OsiSense XM pressure sensor XMLK - 0..25bar - G 1/4A - 4..20mA - M12 - set of 1
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric OsiSense XM pressure sensor XMLK - 0..25bar - G 1/4A - 4..20mA - M12 - set of 1
Incl. Tax
Incl. Tax
Description
pressure sensor XMLK - 0..25bar - G 1/4A - 4..20mA - M12 - set of 1
Product Details
Weight (in Kg) | 0.128 |
---|---|
Net weight | 0.11 kg |
Operating Position | any position |
Quantity Per Set | set of 1 |
[Us] rated supply voltage | 24 V DC SELV (voltage limits: 8-33 V) |
Ambient air temperature for operation | 0-80 °C |
Length | 67.5 |
Mechanical Durability | 10000000 cycles |
Nema Degree of Protection | NEMA 4 |
Protective Treatment | TC |
Electrical Circuit Type | control circuit |
Diameter | 36 mm |
Type of Packing | individual |
Type of Output Signal | analogue |
Accuracy | 0.1 % of the measuring range |
Analogue Output Function | 4...20 mA, 2-wire |
Controlled Fluid | air,fresh water air (0-80 °C) fresh water (0-80 °C) |
Destruction Pressure | 75 bar |
Drift of the Sensitivity | +/- 0.04 % of measuring range/°K |
Drift of the Zero Point | +/- 0.03 % of measuring range/°K |
Fluid Connection Type | G 1/4A (male) conforming to DIN 3852-E |
Local Display | without |
Materials in Contact With Fluid | nitrile (NBR) stainless steel type AISI 303 ceramic |
Maximum Permissible Accidental Pressure | 50 bar |
Pressure Sensor Name | XMLK |
Pressure Sensor Size | 25-25 bar |
Pressure Sensor Type | pressure transmitter |
Pressure Setting Range | 0-25 bar |
Response Time on Output | < 5 ms |
Scale Type | fixed differential |
Temperature of Controlled Fluid | 80-80 °C |
Electrical Connection | 1 male connector M12 4 pins |
IP degree of protection | IP65 conforming to EN/IEC 60529 |
Standards | CE EN/IEC 61326-2-3 |
Product Certifications | CSA C22.2 No 14 EAC RCM UL 508 |
Electromagnetic Compatibility | electrostatic discharge immunity test conforming to EN/IEC 61000-4-2 8 kV air, 6 kV contact susceptibility to electromagnetic fields conforming to EN/IEC 61000-4-3 10 V/m 80...1000 MHz electrical fast transient/burst immunity test conforming to EN/IEC 61000-4-4 2 kV 1.2/50 µs shock waves immunity test conforming to EN/IEC 61000-4-5 500 V 12 Ohm, 1 kV 42 Ohm radiated RF fields conforming to EN/IEC 61000-4-6 10 V 0.15...80 MHz immunity to magnetic fields conforming to EN/IEC 61000-4-8 30 A/m 50 Hz |
Protection Type | load short-circuit reverse polarity |
Range of Product | OsiSense XM |
[Uimp] rated impulse withstand voltage | 0.5 kV |
Ambient air temperature for storage | -25-80 °C |
Repeat Accuracy | +/- 1 % of the measuring range |
Shock Resistance | 25 gn for 11 ms conforming to EN/IEC 60068-2-27 |
Vibration Resistance | 20 gn (f = 9-2000 Hz) conforming to EN/IEC 60068-2-6 |
Current Consumption | < 20 mA |
Measurement Accuracy | +/- 1 % of the measuring range |
Brand | Schneider Electric |