
OsiSense XM pressure sensor XMLG - 0..100 bar - G 1/4A (male) - 24 V - 4..20 mA
Description
pressure sensor XMLG - 0..100 bar - G 1/4A (male) - 24 V - 4..20 mA
Product Details
Weight (in Kg) | 0.136 |
---|---|
Net weight | 0.095 kg |
Operating Position | any position |
Quantity Per Set | set of 1 |
[Us] rated supply voltage | 12 V DC (voltage limits: 8-33 V) 24 V DC (voltage limits: 8-33 V) |
Ambient air temperature for operation | -15-85 °C |
Length | 48.5 |
Mechanical Durability | 10000000 cycles |
Nema Degree of Protection | NEMA 4 |
Protective Treatment | TC |
Electrical Circuit Type | control circuit |
Diameter | 22.8 mm |
Type of Packing | individual |
Type of Output Signal | analogue |
Resistance to Magnetic Fields | 30 A/m 50 Hz conforming to EN/IEC 61000-4-8 |
Analogue Output Function | 4...20 mA, 2 wires |
Controlled Fluid | air,hydraulic oil,corrosive fluid,fresh water air (-15-125 °C) corrosive fluid (-15-125 °C) hydraulic oil (-15-125 °C) fresh water (0-125 °C) |
Destruction Pressure | 250 bar |
Drift of the Sensitivity | +/- 0.015 % of measuring range/°C |
Drift of the Zero Point | +/- 0.015 % of measuring range/°C |
Fluid Connection Type | G 1/4A (male) conforming to DIN 3852-E |
Local Display | without |
Materials in Contact With Fluid | ceramic stainless steel type AISI 303 FPM (Viton) PPS |
Maximum Permissible Accidental Pressure | 225 bar |
Pressure Sensor Name | XMLG |
Pressure Sensor Size | 100 bar |
Pressure Sensor Type | pressure transmitter |
Pressure Setting Range | 0-100 bar |
Response Time on Output | < 2 ms |
Scale Type | fixed differential |
Temperature of Controlled Fluid | -15-125 °C |
Electrical Connection | 1 male connector M12, 3 pins |
IP degree of protection | IP66 conforming to EN/IEC 60529 IP67 conforming to EN/IEC 60529 |
Standards | EN/IEC 61326-2-3 CE |
Product Certifications | UL 508 CSA C22.2 No 14 EAC |
Protection Type | reverse polarity load short-circuit |
Resistance to Electrostatic Discharge | 15 kV in air conforming to EN/IEC 61000-4-2 8 kV on contact conforming to EN/IEC 61000-4-2 |
Surge Withstand | 1 kV 42 Ohm conforming to EN/IEC 61000-4-5 500 kV 12 Ohm conforming to EN/IEC 61000-4-5 |
Height | 58.1 mm |
Range of Product | OsiSense XM |
[Uimp] rated impulse withstand voltage | 0.5 kV |
Ambient air temperature for storage | -40-85 °C |
Repeat Accuracy | +/- 0.1 % of the measuring range |
Shock Resistance | 25 gn for 11 ms conforming to EN/IEC 60068-2-27 |
Vibration Resistance | 20 gn (f= 9-2000 Hz) conforming to EN/IEC 60028-2-6 |
Current Consumption | < 20 mA |
Measurement Accuracy | +/- 0.3 % of the measuring range |
Resistance To Conducted Disturbances | 30 V (0.15-80 Hz) conforming to EN/IEC 61000-4-6 |
Resistance To Electromagnetic Fields | 200 V/m 80-1000 Hz conforming to EN/IEC 61000-4-3 |
Resistance To Fast Transients | 4 kV conforming to EN/IEC 61000-4-4 |
30 | |
Brand | Schneider Electric |