
calcActive())">
OsiSense XC Standard limit switch XCMD - steel roller plunger - 1NC+1NO - slow - 1 m
XCMD2502L1
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XCMD2502L1
OsiSense XC Standard limit switch XCMD - steel roller plunger - 1NC+1NO - slow - 1 m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Weight (in Kg) | 0.174 |
---|---|
Net weight | 0.165 kg |
Product Or Component Type | limit switch |
Ambient air temperature for operation | -25-70 °C |
Length | 1 |
Contact Operation | slow-break |
Mechanical Durability | 10000000 cycles |
Positive Opening | with |
Protective Treatment | TC |
Short-circuit Protection | 6 A cartridge fuse, type gG |
Type Of Operator | spring return roller plunger metal |
Series Name | standard format |
Cable Length | 1 m |
Head Material | zamak |
Head Type | plunger head |
IK Degree Of Protection | IK06 conforming to EN 62262 |
Number Of Poles | 2 |
Cable Composition | 5 x 0.75 mm² |
Material | metal |
Sensor Design | miniature |
[IP] Degree of Protection | IP66 conforming to IEC 60529 IP67 conforming to IEC 60529 IP68 conforming to IEC 60529 |
Body Material | zamak |
Contacts Insulation Form | Zb |
Contacts Type and Composition | 1 NC + 1 NO |
Maximum Actuation Speed | 0.5 m/s |
minimum force for tripping | 7 N |
Movement of Operating Head | linear |
Positive Opening Minimum Force | 35 N |
Switch Actuation | by 30° cam |
Type of approach | lateral approach, 2 directions |
Standards | EN/IEC 60947-5-1 EN/IEC 60204-1 CSA C22.2 No 14 UL 508 |
Electrical Durability | 5000000 cycles, DC-13, 120 V, 1 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 5000000 cycles, DC-13, 24 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 5000000 cycles, DC-13, 48 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
[Uimp] rated impulse withstand voltage | 4 kV conforming to IEC 60664 4 kV conforming to IEC 60947-1 |
Contact code designation | B300, AC-15 (Ue = 240 V), Ie = 1.5 A conforming to EN/IEC 60947-5-1 appendix A R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to EN/IEC 60947-5-1 appendix A |
Product Certifications | UL CSA CCC |
[ui] Rated Insulation Voltage | 300 V (pollution degree 3) conforming to UL 508 400 V (pollution degree 3) conforming to IEC 60947-5-1 300 V (pollution degree 3) conforming to CSA C22.2 No 14 |
Overvoltage Category | class I conforming to IEC 61140 class I conforming to NF C 20-030 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XCMD |
Depth | 16 mm |
Device short name | XCMD |
Fixing Mode | by the body |
Height | 50-50 mm |
Range of Product | Telemecanique Limit switches XC Standard |
Shock Resistance | 25 gn for 18 ms conforming to IEC 60068-2-27 |
Vibration Resistance | 25 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
width | 30 mm |
Electrical Connection | removable cable connector |
Maximum Resistance Across Terminals | 25 mOhm conforming to IEC 60255-7 category 3 |
Body Type | fixed |
Device Presentation | complete product |
Width | 30 |
Brand | Schneider Electric |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account