Schneider Electric OsiSense XC Standard limit switch XCKJ - metal end plunger - 1NC+1NO - snap action - M20
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric OsiSense XC Standard limit switch XCKJ - metal end plunger - 1NC+1NO - snap action - M20
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 0.425 |
---|---|
Net weight | 0.43 kg |
Product Or Component Type | limit switch |
Ambient air temperature for operation | -25-70 °C |
Length | 44 |
Contact Operation | snap action |
[Ithe] Conventional Enclosed Thermal Current | 10:00 AM |
Mechanical Durability | 30000000 cycles |
Positive Opening | with |
Protective Treatment | TH |
Short-circuit Protection | 10 A cartridge fuse, type gG |
Type Of Operator | spring return plunger metal |
Series Name | standard format |
Head Material | zamak |
Head Type | plunger head |
IK Degree Of Protection | IK07 conforming to EN 50102 |
Number Of Poles | 2 |
Material | metal |
Sensor Design | form B conforming to CENELEC EN 50041 |
[IP] Degree of Protection | IP66 conforming to IEC 60529 |
Body Material | zamak |
Contacts Insulation Form | Zb |
Contacts Type and Composition | 1 NC + 1 NO |
Maximum Actuation Speed | 0.5 m/s |
minimum force for tripping | 20 N |
Movement of Operating Head | linear |
Number of Steps | 1 |
Positive Opening Minimum Force | 50 N |
Switch Actuation | on end |
Type of approach | vertical approach, 1 direction |
Standards | EN 60204-1 EN 60947-5-1 CENELEC EN 50041 UL 508 IEC 60204-1 CSA C22.2 No 14 IEC 60947-5-1 |
Electrical Durability | 5000000 cycles, DC-13, inductive load type, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 5000000 cycles, DC-13, inductive load type, 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 5000000 cycles, DC-13, inductive load type, 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60664 6 kV conforming to IEC 60947-1 |
Terminals Description Iso N°1 | (13-14)NO (21-22)NC |
Product Certifications | CSA UL CCC |
[ui] Rated Insulation Voltage | 300 V conforming to UL 508 500 V (pollution degree 3) conforming to IEC 60947-1 300 V conforming to CSA C22.2 No 14 |
Overvoltage Category | class I conforming to IEC 61140 class I conforming to NF C 20-030 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XCKJ |
Depth | 44 mm |
Device short name | XCKJ |
Fixing Mode | by the body |
Height | 77-77 mm |
Range of Product | Telemecanique Limit switches XC Standard |
Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
Vibration Resistance | 25 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
width | 40 mm |
Cable entry | 1 entry tapped for M20 x 1.5 cable gland, cable outer diameter: 7-13 mm |
Electrical Connection | screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm² |
Maximum Resistance Across Terminals | 25 MOhm conforming to IEC 60255-7 category 3 |
Body Type | fixed |
Repeat Accuracy | 0.1 mm on the tripping points with 1 million operating cycles |
Brand | Schneider Electric |