Schneider Electric OsiSense XC Standard limit switch XCKD - metal end plunger - 1NC+1NO - snap - M16

XCKD2110P16
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Weight (in Kg) 0.16
Net weight 0.18 kg
Product Or Component Type limit switch
Ambient air temperature for operation -25-70 °C
Contact Operation snap action
Mechanical Durability 15000000 cycles
Positive Opening with
Protective Treatment TC
Short-circuit Protection 10 A cartridge fuse, type gG
Type Of Operator spring return plunger metal
Series Name standard format
Head Material zamak
Head Type plunger head
IK Degree Of Protection IK06 conforming to EN 50102
Number Of Poles 2
Material metal
Sensor Design compact form B conforming to CENELEC EN 50047
[IP] Degree of Protection IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
Body Material zamak
Contacts Insulation Form Zb
Contacts Type and Composition 1 NC + 1 NO
Maximum Actuation Speed 0.5 m/s
Minimum Actuation Speed 0.01 m/min
minimum force for tripping 15 N
Movement of Operating Head linear
Positive Opening Minimum Force 45 N
Switch Actuation on end
Type of approach vertical approach, 1 direction
Standards IEC 60947-5-1
EN 60947-5-1
CSA C22.2 No 14
IEC 60204-1
EN 60204-1
UL 508
Electrical Durability 5000000 cycles, DC-13, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 , DC conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 , DC conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 , DC conforming to IEC 60947-5-1 appendix C
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60664
6 kV conforming to IEC 60947-1
Contact code designation A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN 60947-5-1
A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to IEC 60947-5-1 appendix A
Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN 60947-5-1
Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to IEC 60947-5-1 appendix A
Electrical Shock Protection Class class I conforming to IEC 61140
class I conforming to NF C 20-030
Terminals Description Iso N°1 (21-22)NC
(13-14)NO
Product Certifications CCC
UL
CSA
[ui] Rated Insulation Voltage 300 V conforming to UL 508
500 V (pollution degree 3) conforming to IEC 60947-1
300 V conforming to CSA C22.2 No 14
Ambient air temperature for storage -40-70 °C
Compatibility code XCKD
Depth 30 mm
Device short name XCKD
Fixing Mode by the body
Height 65-65 mm
Range of Product Telemecanique Limit switches XC Standard
Shock Resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Vibration Resistance 25 gn (f= 10-500 Hz) conforming to IEC 60068-2-6
width 31 mm
Cable entry 1 entry tapped for M16 x 1.5 cable gland, cable outer diameter: 4-8 mm
Electrical Connection screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
Maximum Resistance Across Terminals 25 MOhm conforming to IEC 60255-7 category 3
Body Type fixed
Device Presentation complete product
Repeat Accuracy 0.1 mm on the tripping points with 1 million operating cycles
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric OsiSense XC Standard limit switch XCKD - metal end plunger - 1NC+1NO - snap - M16
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.