Schneider Electric OsiSense XC Standard limit switch XCKD - M18 steel roller plunger - 1NC+1NO - snap - M16
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric OsiSense XC Standard limit switch XCKD - M18 steel roller plunger - 1NC+1NO - snap - M16
Incl. Tax
Incl. Tax
Description
limit switch XCKD - M18 steel roller plunger - 1NC+1NO - snap - M16
Product Details
Weight (in Kg) | 0.221 |
---|---|
Net weight | 0.22 kg |
Product Or Component Type | limit switch |
Ambient air temperature for operation | -25-70 °C |
Length | 30 |
Contact Operation | snap action |
Mechanical Durability | 10000000 cycles |
Positive Opening | with |
Protective Treatment | TC |
Short-circuit Protection | 10 A cartridge fuse, type gG |
Type Of Operator | spring return roller plunger metal |
Series Name | standard format |
Head Material | zamak |
Head Type | M18 plunger head |
IK Degree Of Protection | IK06 conforming to EN 50102 |
Number Of Poles | 2 |
Material | metal |
Sensor Design | compact |
[IP] Degree of Protection | IP66 conforming to IEC 60529 IP67 conforming to IEC 60529 |
Body Material | zamak |
Contacts Insulation Form | Zb |
Contacts Type and Composition | 1 NC + 1 NO |
Maximum Actuation Speed | 0.5 m/s |
minimum force for tripping | 10 N |
Movement of Operating Head | linear |
Positive Opening Minimum Force | 36 N |
Switch Actuation | by 30° cam |
Type of approach | lateral approach, 2 directions |
Standards | IEC 60204-1 CSA C22.2 No 14 EN 60947-5-1 UL 508 EN 60204-1 IEC 60947-5-1 |
Electrical Durability | 5000000 cycles, DC-13, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 , DC conforming to IEC 60947-5-1 appendix C 5000000 cycles, DC-13, 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 , DC conforming to IEC 60947-5-1 appendix C 5000000 cycles, DC-13, 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 , DC conforming to IEC 60947-5-1 appendix C |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60664 6 kV conforming to IEC 60947-1 |
Contact code designation | A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN 60947-5-1 A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to IEC 60947-5-1 appendix A Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN 60947-5-1 Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to IEC 60947-5-1 appendix A |
Electrical Shock Protection Class | class I conforming to IEC 61140 class I conforming to NF C 20-030 |
Terminals Description Iso N°1 | (13-14)NO (21-22)NC |
Product Certifications | CSA CCC UL |
[ui] Rated Insulation Voltage | 300 V conforming to UL 508 500 V (pollution degree 3) conforming to IEC 60947-1 300 V conforming to CSA C22.2 No 14 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XCKD |
Depth | 30 mm |
Device short name | XCKD |
Fixing Mode | by the head |
Height | 65-65 mm |
Range of Product | Telemecanique Limit switches XC Standard |
Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
Vibration Resistance | 25 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
width | 31 mm |
Cable entry | 1 entry tapped for M16 x 1.5 cable gland, cable outer diameter: 4-8 mm |
Electrical Connection | screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm² |
Maximum Resistance Across Terminals | 25 MOhm conforming to IEC 60255-7 category 3 |
Body Type | fixed |
Device Presentation | complete product |
Repeat Accuracy | 0.1 mm on the tripping points with 1 million operating cycles |
Brand | Schneider Electric |