
calcActive())">
OsiSense XC Standard limit switch lever ZCY - thermoplastic roller lever
ZCY18
Rp 38.900
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZCY18
OsiSense XC Standard limit switch lever ZCY - thermoplastic roller lever
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
OsiSense XC Standard limit switch lever ZCY - thermoplastic roller lever
Rp 38.900
Product Details
Weight (in Kg) | 0.013 |
---|---|
Product Or Component Type | limit switch lever |
Ambient air temperature for operation | -25-70 °C |
Length | 8 |
Positive Opening | with |
Type Of Operator | roller lever spring return thermoplastic |
Series Name | standard format |
Movement of Operating Head | rotary |
Switch Actuation | by 30° cam |
Tracks | 20/36 mm for XCMD 24/40 mm for XCKD 24/40 mm for XCKP 24/40 mm for XCKT |
Type of approach | lateral approach |
Product Compatibility | XCKP XCKD XCMD XCKT |
Associated Head | ZCE05 ZCE01 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | ZCY |
Device short name | ZCY |
Range of Product | Telemecanique Limit switches XC Standard |
Device Presentation | basic element |
Environmental Characteristic | standard environment |
Width | 4.5 |
Brand | Schneider Electric |
Height S | 1.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review