
OsiSense XC Standard limit switch lever ZCY - thermoplastic roller lever Ø50 mm
Product Details
Weight (in Kg) | 0.027 |
---|---|
Product Or Component Type | limit switch lever |
Ambient air temperature for operation | -25-70 °C |
Length | 40 |
Positive Opening | with |
Type Of Operator | roller lever spring return thermoplastic (roller diameter 50 mm) |
Series Name | standard format |
Movement of Operating Head | rotary |
Switch Actuation | by 30° cam |
Tracks | no track |
Type of approach | lateral approach |
Product Compatibility | XCKT XCKP XCKD |
Associated Head | ZCE01 ZCE05 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | ZCY |
Device short name | ZCY |
Range of Product | Telemecanique Limit switches XC Standard |
Device Presentation | basic element |
Environmental Characteristic | standard environment |
15 | |
Brand | Schneider Electric |