
OsiSense XC Standard limit switch lever ZCY - steel roller lever
Product Details
Weight (in Kg) | 0.02 |
---|---|
Product Or Component Type | limit switch lever |
Ambient air temperature for operation | -25-70 °C |
Length | 16 |
Positive Opening | with |
Type Of Operator | roller lever spring return metal |
Series Name | standard format |
Movement of Operating Head | rotary |
Switch Actuation | by 30° cam |
Tracks | 16/39 mm for XCMD 21/44 mm for XCKD 21/44 mm for XCKP 21/44 mm for XCKT |
Type of approach | lateral approach |
Product Compatibility | XCKT XCKD XCMD XCKP |
Associated Head | ZCE05 ZCE01 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | ZCY |
Device short name | ZCY |
Range of Product | Telemecanique Limit switches XC Standard |
Device Presentation | basic element |
Environmental Characteristic | standard environment |
8 | |
Brand | Schneider Electric |