Schneider Electric OsiSense XC Standard limit switch lever ZCY - spring rod lever with metal end
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric OsiSense XC Standard limit switch lever ZCY - spring rod lever with metal end
Incl. Tax
Incl. Tax
Description
limit switch lever ZCY - spring rod lever with metal end
Product Details
Weight (in Kg) | 0.025 |
---|---|
Product Or Component Type | limit switch lever |
Ambient air temperature for operation | -25-70 °C |
Positive Opening | without |
Type Of Operator | spring rod lever spring return (with metal rod) |
Series Name | standard format |
Movement of Operating Head | rotary |
Switch Actuation | by any moving part |
Tracks | no track |
Type of approach | lateral approach |
Product Compatibility | XCKT XCKP XCMD XCKD |
Associated Head | ZCE01 ZCE05 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | ZCY |
Device short name | ZCY |
Range of Product | Telemecanique Limit switches XC Standard |
Environmental Characteristic | standard environment |
Brand | Schneider Electric |