
OsiSense XC Standard limit switch lever ZCY - glass fiber round rod lever 3 mm L= 125 mm
Description
limit switch lever ZCY - glass fiber round rod lever 3 mm L= 125 mm
Product Details
Weight (in Kg) | 0.013 |
---|---|
Product Or Component Type | limit switch lever |
Ambient air temperature for operation | -25-70 °C |
Length | 19 |
Positive Opening | without |
Type Of Operator | rod lever spring return glass fiber (round rod 3 mm, L = 125 mm) |
Series Name | standard format |
Movement of Operating Head | rotary |
Switch Actuation | by any moving part |
Tracks | no track |
Type of approach | lateral approach |
Product Compatibility | XCKD XCMD XCKT XCKP |
Associated Head | ZCE05 ZCE01 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | ZCY |
Device short name | ZCY |
Range of Product | Telemecanique Limit switches XC Standard |
Device Presentation | basic element |
Environmental Characteristic | standard environment |
24 | |
Brand | Schneider Electric |